LMZM33606
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5-V to 36-V input, 1-V to 20-V output, 6-A power module

 

Models (2)

Title Category Type Date
LMZM33606 PSpice Transient Model (Rev. A) PSpice Model ZIP 21 Jun 2018
LMZM33606 Unencrypted PSpice Transient Model (Rev. A) PSpice Model ZIP 21 Jun 2018

Design kits & evaluation modules (1)

Name Part# Type
3.5-V to 36-V input, 1-V to 20-V output, 6-A power module evaluation board LMZM33606EVM Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZM33606

Topology Option

  Min   Max Range
Vin  V 4 to 36.0V
Vout  V 1 to 20V
Iout  A 0.3 to 6A
Ambient Temp  °C -40 to 125°C