Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 1.2 Vs (max) (V) 30 Vs (min) (V) 3.5 Vos (offset voltage at 25°C) (max) (mV) 7.5 Iq per channel (typ) (mA) 0.15 Input bias current (±) (max) (nA) 100 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -25 to 85 Features Strobe, Vos Adj Pin VICR (max) (V) 28.5 VICR (min) (V) 0.5
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 1.2 Vs (max) (V) 30 Vs (min) (V) 3.5 Vos (offset voltage at 25°C) (max) (mV) 7.5 Iq per channel (typ) (mA) 0.15 Input bias current (±) (max) (nA) 100 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -25 to 85 Features Strobe, Vos Adj Pin VICR (max) (V) 28.5 VICR (min) (V) 0.5
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low Power Drain . . . 900 µW Typical With 5-V Supply
  • Operates From ±15 V or From a Single Supply as Low as 3 V
  • Output Drive Capability of 25 mA
  • Emitter Output Can Swing Below Negative Supply
  • Response Time . . . 1.2 µs Typ
  • Low Input Currents:
           Offset Current ...2 nA Typ
           Bias Current . . . 15 nA Typ
  • Wide Common-Mode Input Range:
    • –14.5 V to 13.5 V Using ±15-V Supply
  • Same Pinout as LM211, LM311
  • Designed To Be Interchangeable With Industry Standard LP311

  • Low Power Drain . . . 900 µW Typical With 5-V Supply
  • Operates From ±15 V or From a Single Supply as Low as 3 V
  • Output Drive Capability of 25 mA
  • Emitter Output Can Swing Below Negative Supply
  • Response Time . . . 1.2 µs Typ
  • Low Input Currents:
           Offset Current ...2 nA Typ
           Bias Current . . . 15 nA Typ
  • Wide Common-Mode Input Range:
    • –14.5 V to 13.5 V Using ±15-V Supply
  • Same Pinout as LM211, LM311
  • Designed To Be Interchangeable With Industry Standard LP311

The LP211 and LP311 devices are low-power versions of the industry-standard LM211 and LM311 devices. They take advantage of stable, high-value, ion-implanted resistors to perform the same function as the LM311 series, with a 30:1 reduction in power consumption but only a 6:1 slowdown in response time. They are well suited for battery-powered applications and all other applications where fast response times are not needed. They operate over a wide range of supply voltages, from ±18 V down to a single 3-V supply with less than 300-µA current drain, but are still capable of driving a 25-mA load. The LP211 and LP311 are quite easy to apply free of oscillation if ordinary precautions are taken to minimize stray coupling from the output to either input or to the trim pins. In addition, offset balancing is available to minimize input offset voltage. Strobe capability is also provided to turn off the output (regardless of the inputs) by pulling the strobe pin low.

The LP211 is characterized for operation from –25°C to 85°C. The LP311 is characterized for operation from 0°C to 70°C.

The LP211 and LP311 devices are low-power versions of the industry-standard LM211 and LM311 devices. They take advantage of stable, high-value, ion-implanted resistors to perform the same function as the LM311 series, with a 30:1 reduction in power consumption but only a 6:1 slowdown in response time. They are well suited for battery-powered applications and all other applications where fast response times are not needed. They operate over a wide range of supply voltages, from ±18 V down to a single 3-V supply with less than 300-µA current drain, but are still capable of driving a 25-mA load. The LP211 and LP311 are quite easy to apply free of oscillation if ordinary precautions are taken to minimize stray coupling from the output to either input or to the trim pins. In addition, offset balancing is available to minimize input offset voltage. Strobe capability is also provided to turn off the output (regardless of the inputs) by pulling the strobe pin low.

The LP211 is characterized for operation from –25°C to 85°C. The LP311 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP211, LP311 datasheet (Rev. D) 26 Sep 2003
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LP211 PSpice Model

SLCJ018.ZIP (0 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos