LP2951-N
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Series of Adjustable Micropower Voltage Regulators

 

Models (8)

Title Category Type Date
LP2951 Unencrypted PSpice Transient Model PSpice Model ZIP 29 Mar 2016
LP2951_N_5P0 PSpice Transient Model PSpice Model ZIP 18 Jan 2016
LP2951_N_3P3 Unencrypted PSpice Transient Model PSpice Model ZIP 18 Jan 2016
LP2951_N_3P3 PSpice Transient Model PSpice Model ZIP 18 Jan 2016
LP2951_N_3P0 PSpice Transient Model PSpice Model ZIP 18 Jan 2016
LP2951_N_3P0 Unencrypted PSpice Transient Model PSpice Model ZIP 18 Jan 2016
LP2951_N_5P0 Unencrypted PSpice Transient Model PSpice Model ZIP 18 Jan 2016
LP2951 PSpice Transient Model (Rev. A) PSpice Model ZIP 08 Jan 2014

Design kits & evaluation modules (1)

Name Part# Type
LP2951 Fixed/Adjustable Micropower Low-Dropout (LDO) Regulator Evaluation Module LP2951EVM Evaluation Modules & Boards

Reference designs

94.5% Efficiency, 500W industrial AC-DC reference design

This reference design is a compact, high efficiency, 24-V DC, 500-W reference design for industrial AC/DC power supplies. This design consists of a front-end, two-phase interleaved transition mode (TM) power factor correction (PFC) based on the UCC28064A. This minimizes the PFC inductor size and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.