LP2951-Q1 Automotive Single-Output LDO, 100mA, Fixed, Wide Vin Range | TI.com

LP2951-Q1 (ACTIVE)

Automotive Single-Output LDO, 100mA, Fixed, Wide Vin Range

 

Description

The LP2951-xx-Q1 devices are bipolar, low-dropout voltage regulators that can accommodate a wide input supply-voltage range of up to 35 V. The 8-pin LP2951-xx-Q1 is able to output either a fixed or adjustable output from the same device. By tying the OUTPUT and SENSE pins together, and the FEEDBACK and VTAP pins together, the LP2951-xx-Q1 outputs a fixed 5 V and 3.3 V (depending on the version). Alternatively, by leaving the SENSE and VTAP pins open and connecting FEEDBACK to an external resistor divider, the output can be set to any value between 1.235 V to 30 V.

The 8-pin LP2951-xx-Q1 also offers additional functionality that makes it particularly suitable for battery-powered applications. For example, a logic-compatible shutdown feature allows the regulator to be put in standby mode for power savings. In addition, there is a built-in supervisor reset function in which the ERROR output goes low when VOUT drops by 6% of its nominal value for whatever reasons – due to a drop in VIN, current limiting, or thermal shutdown.

The LP295x-xx-Q1 devices are designed to minimize all error contributions to the output voltage. With a tight output tolerance (0.5% at 25°C), a very low output voltage temperature coefficient (20 ppm typical), extremely good line and load regulation (0.3% and 0.4% typical), and remote sensing capability, the parts can be used as either low-power voltage references or 100-mA regulators.

Features

  • Qualified for Automotive Applications
  • Wide Input Range: Up to 35 V
  • Rated Output Current of 100 mA
  • Low Dropout: 380 mV (Typ) at 100 mA
  • Low Quiescent Current: 75 µA (Typ)
  • Tight Line Regulation: 0.03% (Typ)
  • Tight Load Regulation: 0.04% (Typ)
  • High VO Accuracy
    • 1.4% at 25°C
    • 2% Over Temperature
  • Can Be Used as a Regulator or Reference
  • Stable With Low ESR (>12 mΩ) Capacitors
  • Current- and Thermal-Limiting Features
  • 8-Pin Package
    • Fixed Voltages: 5 V/ADJ and 3.3 V/ADJ
    • Low-Voltage Error Signal on Falling Output
    • Shutdown Capability
    • Remote Sense Capability for Optimal
      Output Regulation and Accuracy

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP2951-Q1 Order now Adjustable Output
Fixed Output    
0.1     30     2     29     3.3     3.3
5    
SOIC | 8
SON | 8    
Enable
Power Good    
1     -40 to 125     56     430     0.20 | 1ku     Automotive     Ceramic     54     3     380     0.075     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
See datasheet (SON)    
TPS709-Q1 Order now Fixed Output     0.15     30     2.7     5     1.2     1.2
1.5
1.8
2.5
2.8
3
3.3
3.6
5    
SOT-23 | 5
WSON | 6    
Enable
Reverse Current Protection    
1     -40 to 125     73     190     0.46 | 1ku     Automotive     Ceramic     31     2     245     0.001     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
See datasheet (WSON)    
TPS715-Q1 Order now Adjustable Output
Fixed Output    
0.05     24     2.5     15     1.2     2.5
3
3.3
5    
SC70 | 5    
   
1     -40 to 125     261     575     0.35 | 1ku     Automotive     Ceramic     42     4     415     0.003     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)