LP2953QML Adjustable Micropower Low-Dropout Voltage Regulator | TI.com

LP2953QML (ACTIVE)

Adjustable Micropower Low-Dropout Voltage Regulator

Adjustable Micropower Low-Dropout Voltage Regulator - LP2953QML
 

Recommended alternative parts

  • LP2953QML-SP  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The LP2953A is a micropower voltage regulator with very low quiescent current (130 μA typical at 1 mA load) and very low dropout voltage (typ. 60 mV at light load and 470 mV at 250 mA load current). It is ideally suited for battery-powered systems. Furthermore, the quiescent current increases only slightly at dropout, which prolongs battery life.

The LP2953A retains all the desirable characteristics of the LP2951, but offers increased output current, additional features, and an improved shutdown function.

The internal crowbar pulls the output down quickly when the shutdown is activated.

The error flag goes low if the output voltage drops out of regulation.

Reverse battery protection is provided.

The internal voltage reference is made available for external use, providing a low-T.C. reference with very good line and load regulation.

Features

  • Output Voltage Adjusts from 1.23V to 29V
  • Ensured 250 mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Line and Load Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Reverse Battery Protection
  • 50 mA (Typical) Output Pulldown Crowbar
  • Auxiliary Comparator Included with CMOS/TTL Compatible Output Levels. Can be used for Fault Detection, Low Input Line Detection, etc.

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Linear Regulators (LDOs)

 
Output Options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Package Group
Operating Temperature Range (C)
Noise (uVrms)
Rating
Output Capacitor Type
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package Size: mm2:W x L (PKG)
LP2953QML LP2953QML-SP
Adjustable Output     Adjustable Output    
0.25     0.25    
30     30    
-20     -20    
29     29    
1.23     1.23    
CFP     CFP    
-55 to 125     -55 to 125    
  80    
Military     Space    
  Non-Ceramic    
  2    
470     470    
0.13     0.13    
See datasheet (CFP)     See datasheet (CFP)    

Other qualified versions of LP2953QML

Version Part Number Definition
Space LP2953QML-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application