LP2954 5V and Adjustable Micropower LDOs | TI.com

LP2954
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5V and Adjustable Micropower LDOs

 

Description

The LP2954 is a 5-V micropower LDO with very low quiescent current (90 μA typical at 1-mA load) and very low dropout voltage (typically 60 mV at light loads and 470 mV at 250-mA load current).

The quiescent current increases only slightly at dropout (120 μA typical), which prolongs battery life.

The LP2954 with a fixed 5-V output is available in three-pin TO-220 and DDPAK/TO-263 packages. The adjustable LP2954 is provided in an 8-pin, small-outline SOIC package. The adjustable version also provides a resistor network which can be pin strapped to set the output to any voltage from to 1.23 V to 29 V.

Reverse battery protection is provided for the IN pin.

The tight line and load regulation (0.04% typical), as well as very low output temperature coefficient make the LP2954 well suited for use as a low-power voltage reference.

Output accuracy is ensured at both room temperature and over the entire operating temperature range.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • 5-V Output within 1.2% Over Temperature
    (A Grade)
  • Adjustable 1.23-V to 29-V Output Voltage Available (LP2954IM and LP2954AIM)
  • Ensured 250-mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Reverse Battery Protection
  • Extremely Tight Line and Load Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Pin Compatible with LM2940 and LM340
    (5-V Version Only)
  • Adjustable Version Adds ERROR Flag to Warn of Output Drop and a Logic-Controlled Shutdown

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP2954 Order now Adjustable Output
Fixed Output    
0.25     30     -20     29     1.23     5     DDPAK/TO-263 | 3
SOIC | 8
TO-220 | 3    
Enable
Power Good    
1     -40 to 125     44     80     0.50 | 1ku     Catalog     14     3     800     0.21     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
3TO-220: 47 mm2: 4.58 x 10.16 (TO-220 | 3)