LP2980-ADJ Micropower 50 mA Ultra Low-Dropout Adjustable Voltage Regulator in SOT-23 | TI.com

LP2980-ADJ (ACTIVE) Micropower 50 mA Ultra Low-Dropout Adjustable Voltage Regulator in SOT-23

 

Description

The LP2980-ADJ is a 50 mA adjustable voltage regulator designed to provide ultra low dropout in battery powered applications.

Using an optimized VIP (vertically Integrated PNP) process, the LP2980-ADJ delivers unequaled performance in all specifications critical to battery-powered designs:

Adjustable Output: output voltage can be set from 1.23V to 15V.

Precision Reference: 1.0% tolerance.

Dropout Voltage: typically 120 mV @ 50 mA load, and 7 mV @ 1 mA load.

Ground Pin Current: typically 320 µA @ 50 mA load, and 80 µA @ 1 mA load.

Sleep Mode: less than 1 μA quiescent current when on/off pin is pulled low.

Smallest Possible Size: Package uses minimum board space.

Features

  • Ultra Low Dropout Voltage
  • Output Adjusts from 1.23V to 15V
  • Specified 50 mA Output Current
  • Uses Tiny SOT-23 Package
  • Requires Few External Components
  • <1 μA Quiescent Current when Shutdown
  • Low Ground Pin Current at All Loads
  • High Peak Current Capability (150 mA Typical)
  • Wide Supply Voltage Range (2.5V–16V)
  • Overtemperature/overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP2980-ADJ Order now Adjustable Output     0.05     16     2.5     15     1.2       SOT-23 | 5     Enable     1     -40 to 125     300     160     0.22 | 1ku     Catalog     Ceramic     32     2.5     120     0.065     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
LP2980-N Order now Fixed Output     0.05     16     2.1     5     2.5     2.5
3
3.3
3.8
4.7
5    
SOT-23 | 5     Enable     1     -40 to 125     175     160     0.22 | 1ku     Catalog     Ceramic     45     3     120     0.065     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
LP2981-N Order now Fixed Output     0.1     16     2.7     5     2.5     2.5
3
3.3
3.6
5    
SOT-23 | 5     Enable     1     -40 to 125     176     160     0.34 | 1ku     Catalog     Non-Ceramic     41     2     200     0.065     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
LP2985-N Order now Fixed Output     0.15     16     2.2     6.1     1.8     2.5
2.6
2.7
2.8
2.9
3
3.1
3.2
3.3
3.5
3.6
3.8
4
4.5
5
6.1    
SOT-23 | 5     Enable     1     -40 to 125     169     30     0.24 | 1ku     Catalog     Ceramic     30     2     280     0.065     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)