LP2980-ADJ
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Micropower 50 mA Ultra Low-Dropout Adjustable Voltage Regulator in SOT-23

 

Design kits & evaluation modules (2)

Name Part# Type
TMP1075 Digital Temperature Sensor Evaluation Board TMP1075EVM Evaluation Modules & Boards
TMP116 High-Precision Digital Temperature Sensor Evaluation Module TMP116EVM Evaluation Modules & Boards

Reference designs

7V/350mW Non-Isolated Flyback Reference Design

PMP20457 is a high line 190-253VAC input to 7V/350mW power supply in a small form-factor, cost-effective design. It uses the UCC28881 which features an integrated 700V switch. The PMP20457 is a 2-layer, 1-oz copper weight per layer, 1.25 inch x 4 inch board.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LP2980-ADJ Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.