LP2980-N Micropower 50 mA Ultra Low-Dropout Regulator In SOT-23 Package | TI.com

LP2980-N (ACTIVE) Micropower 50 mA Ultra Low-Dropout Regulator In SOT-23 Package

 

Recommended alternative parts

  • LP2980-ADJ  -  For Adjustable Output Version
  • LP38691  -  Higher Load Capability & Lower Ground Current
  • LP38691-Q1  -  Higher Load Capability & Lower Ground Current
  • LP38693  -  Higher Load Capability & Lower Ground Current
  • LP38693-Q1  -  Higher Load Capability & Lower Ground Current
  • LP3878-ADJ  -  Improved Output Current
  • LP3990  -  Improved Output Current , Lower Ground Current , Stable With Ceramic Cap
  • LP3995  -  Improved Output Current , Lower Ground Current , Stable With Ceramic Cap
  • LP3996  -  Dual Output , Improved Output Current , Lower Ground Current , Stable With Ceramic Cap
  • LP3999  -  Improved Output Current , Lower Ground Current , Stable With Ceramic Cap
  • LP5900  -  Improved Output Current

Description

The LP2980-N is a 50-mA, fixed-output voltage regulator designed specifically to meet the requirements of battery-powered applications.

Using an optimized VIP (Vertically Integrated PNP) process, the LP2980-N delivers unequaled performance in all specifications critical to battery-powered designs:

Dropout voltage: Typically 120 mV at 50-mA load, and 7 mV at 1-mA load.

Ground pin current: Typically 375 μA at 50-mA load, and 80 μA at 1-mA load.

Sleep mode: Less than 1-μA quiescent current when ON/OFF pin is pulled to less than 0.18 V.

Minimum part count: Requires only a 1-μF capacitor on the regulator output.

Precision output: Initial output voltage tolerance of ±0.5% (A grade).

5-V, 4.7-V, 3.3-V, 3-V, and 2.5-V versions available as standard products.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • 2.1-V to 16-V Input Voltage Range
  • 5-V, 4.7-V, 3.3-V, 3-V, and 2.5-V Output Versions
  • Ultra-Low-Dropout Voltage
  • Output Voltage Accuracy 0.5% (A Grade)
  • Ensured 50-mA Output Current
  • Requires Only 1-μF External Capacitance
  • < 1-μA Quiescent Current When Shutdown
  • Low Ground Pin Current at All Load Currents
  • High Peak Current Capability (150 mA Typical)
  • Wide Supply Voltage Range (16 V Maximum)
  • Fast Dynamic Response to Line and Load
  • Low ZOUT Over Wide Frequency Range
  • Overtemperature and Overcurrent Protection
  • −40°C to 125°C Junction Temperature Range

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP2980-N Order now Fixed Output     0.05     16     2.1     5     2.5     2.5
3
3.3
3.8
4.7
5    
SOT-23 | 5     Enable     1     -40 to 125     175     160     0.22 | 1ku     Catalog     45     3     120     0.065     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
LP2980-ADJ Order now Adjustable Output     0.05     16     2.5     15     1.2       SOT-23 | 5     Enable     1     -40 to 125     300     160     0.22 | 1ku     Catalog     32     2.5     120     0.065     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
LP2981-N Order now Fixed Output     0.1     16     2.7     5     2.5     2.5
3
3.3
3.6
5    
SOT-23 | 5     Enable     1     -40 to 125     176     160     0.34 | 1ku     Catalog     41     2     200     0.065     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
LP2985-N Order now Fixed Output     0.15     16     2.2     6.1     1.8     2.5
2.6
2.7
2.8
2.9
3
3.1
3.2
3.3
3.5
3.6
3.8
4
4.5
5
6.1    
SOT-23 | 5     Enable     1     -40 to 125     169     30     0.24 | 1ku     Catalog     30     2     280     0.065     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)