LP2980-N (ACTIVE) Micropower 50 mA Ultra Low-Dropout Regulator In SOT-23 Package

 

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

280W Automotive Dual-Phase Synchronous Buck Reference Design with 24VDC Input, 12VDC Output

This 280W two phase synchronous buck converter for automotive applications is designed for a nominal input voltage of 24V to 28V with support for cranking (down to 18V) and load dump < 58V. It provides up to 20A output current at an output voltage of 12 to 14V, which can be set externally through (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.