LP2981-N Micropower 100 mA Ultra Low-Dropout Regulator in SOT-23 Package | TI.com

LP2981-N (ACTIVE) Micropower 100 mA Ultra Low-Dropout Regulator in SOT-23 Package

 

Recommended alternative parts

  • LP38691  -  Higher Load Capability & Lower Ground Current
  • LP38691-Q1  -  Higher Load Capability & Lower Ground Current
  • LP38693  -  Higher Load Capability & Lower Ground Current
  • LP38693-Q1  -  Higher Load Capability & Lower Ground Current
  • LP3878-ADJ  -  Improved Output Current
  • LP5900  -  Improved Dropout Voltage, Ceramic Capacitors OK

Description

The LP2981-N is a 100-mA, fixed-output voltage regulator designed specifically to meet the requirements of battery-powered applications.

Using an optimized Vertically Integrated PNP (VIP) process, the LP2981-N delivers unequaled performance in all specifications critical to battery-powered designs:

Dropout Voltage: Typically 200 mV at 100-mA load, and 7 mV at 1-mA load.

Ground Pin Current: Typically 600 μA at 100-mA load, and 80 μA at 1-mA load.

Sleep Mode: Less than 1-μA quiescent current when ON/OFF pin is pulled low.

Precision Output: 0.75% tolerance output voltages available (A grade).

Assorted voltage options, from 2.5 V to 5 V, are available as standard products.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Operating Input Voltage Range: 2.1 V to 16 V
  • Ultralow-Dropout Voltage
  • Output Voltage Accuracy 0.75% (A Grade)
  • Specified 100-mA Output Current
  • < 1-μA Quiescent Current when Shutdown
  • Low Ground Pin Current at All Load Currents
  • High Peak Current Capability (300 mA Typical)
  • Wide Supply Voltage Range (16 V Maximum)
  • Fast Dynamic Response to Line and Load
  • Low ZOUT Over Wide Frequency Range
  • Overtemperature and Overcurrent Protection
  • −40°C to 125°C Junction Temperature Range

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP2981-N Order now Fixed Output     0.1     16     2.7     5     2.5     2.5
3
3.3
3.6
5    
SOT-23 | 5     Enable     1     -40 to 125     176     160     0.34 | 1ku     Catalog     Non-Ceramic     41     2     200     0.065     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
LP2980-ADJ Order now Adjustable Output     0.05     16     2.5     15     1.2       SOT-23 | 5     Enable     1     -40 to 125     300     160     0.22 | 1ku     Catalog     Ceramic     32     2.5     120     0.065     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
LP2980-N Order now Fixed Output     0.05     16     2.1     5     2.5     2.5
3
3.3
3.8
4.7
5    
SOT-23 | 5     Enable     1     -40 to 125     175     160     0.22 | 1ku     Catalog     Ceramic     45     3     120     0.065     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
LP2985-N Order now Fixed Output     0.15     16     2.2     6.1     1.8     2.5
2.6
2.7
2.8
2.9
3
3.1
3.2
3.3
3.5
3.6
3.8
4
4.5
5
6.1    
SOT-23 | 5     Enable     1     -40 to 125     169     30     0.24 | 1ku     Catalog     Ceramic     30     2     280     0.065     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)