LP2981A

ACTIVE

100-mA, 16-V, low-dropout voltage regulator with high-accuracy & enable

Product details

Output options Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 16 Vin (min) (V) 2.2 Vout (max) (V) 5 Vout (min) (V) 2.8 Fixed output options (V) 2.8, 3, 3.3, 5 Noise (µVrms) 160 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 205 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 41 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 16 Vin (min) (V) 2.2 Vout (max) (V) 5 Vout (min) (V) 2.8 Fixed output options (V) 2.8, 3, 3.3, 5 Noise (µVrms) 160 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 205 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 41 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Input Voltage (V IN) Range:
    • Legacy chip: 2.2 V to 16 V
    • New chip: 2.5 V to 16 V
  • Output Voltage (V OUT) Range: 1.2 V to 5.0 V
  • Output Voltage (V OUT) Accuracy:
    • ±0.75% for A-Grade legacy chip
    • ±1.25% for standard-grade legacy chip
    • ±0.5% for new chip (A grade and standard grade)
  • Output Voltage (V OUT) accuracy over load, and temperature: ±1% (new chip)
  • Output current: Up to 100 mA
  • Low I Q (new chip): 69 µA at I LOAD = 0 mA
  • Low I Q (new chip): 620 µA at I LOAD = 100 mA
  • Shutdown current over temperature:
    • < 1 µA (legacy chip)
    • ≤ 1.75 µA (new chip)
  • Output current limiting and thermal protection
  • Stable with 2.2-µF ceramic capacitors (new chip)
  • High PSRR (new chip):
    • 75 dB at 1 kHz, 45 dB at 1 MHz
  • Operating junction temperature: –40°C to 125°C
  • Package: 5-pin SOT-23 (DBV)
  • Input Voltage (V IN) Range:
    • Legacy chip: 2.2 V to 16 V
    • New chip: 2.5 V to 16 V
  • Output Voltage (V OUT) Range: 1.2 V to 5.0 V
  • Output Voltage (V OUT) Accuracy:
    • ±0.75% for A-Grade legacy chip
    • ±1.25% for standard-grade legacy chip
    • ±0.5% for new chip (A grade and standard grade)
  • Output Voltage (V OUT) accuracy over load, and temperature: ±1% (new chip)
  • Output current: Up to 100 mA
  • Low I Q (new chip): 69 µA at I LOAD = 0 mA
  • Low I Q (new chip): 620 µA at I LOAD = 100 mA
  • Shutdown current over temperature:
    • < 1 µA (legacy chip)
    • ≤ 1.75 µA (new chip)
  • Output current limiting and thermal protection
  • Stable with 2.2-µF ceramic capacitors (new chip)
  • High PSRR (new chip):
    • 75 dB at 1 kHz, 45 dB at 1 MHz
  • Operating junction temperature: –40°C to 125°C
  • Package: 5-pin SOT-23 (DBV)

The LP2981 is a fixed-output, low-dropout (LDO) voltage regulator supporting an input voltage range from 2.5 V to 16 V (for new chip only) and up to 100 mA of load current. The LP2981 supports an output range of 1.2 V to 5.0 V (new chip).

Additionally, the LP2981 (new chip) has a 1% output accuracy across load and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.

In the new chip, wide bandwidth PSRR performance is 75 dB at 1 kHz and 45 dB at 1 MHz to help attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.

The internal soft-start time and current-limit protection reduce inrush current during start up, thus minimizing input capacitance. Standard protection features, such as overcurrent and overtemperature protection, are included.

The LP2981 is a fixed-output, low-dropout (LDO) voltage regulator supporting an input voltage range from 2.5 V to 16 V (for new chip only) and up to 100 mA of load current. The LP2981 supports an output range of 1.2 V to 5.0 V (new chip).

Additionally, the LP2981 (new chip) has a 1% output accuracy across load and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.

In the new chip, wide bandwidth PSRR performance is 75 dB at 1 kHz and 45 dB at 1 MHz to help attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.

The internal soft-start time and current-limit protection reduce inrush current during start up, thus minimizing input capacitance. Standard protection features, such as overcurrent and overtemperature protection, are included.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7A24 ACTIVE 200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable Ultra-low-IQ (2 µA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet LP2981 100-mA, Low-Dropout Regulator in SOT-23 Package datasheet (Rev. H) PDF | HTML 05 Dec 2023
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note ESR, Stability, and the LDO Regulator (Rev. A) 07 Jan 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note AN-1815 LDOs Ease the Stress of Start-Up (Rev. A) 24 Apr 2013
Application note 3.6V – 5.5V Input, LDO Reference Design for MSP430 (Rev. A) 14 Jun 2010
Application note 3.6V – 5.5V Input, LDO with Dual-Level Output Reference Design for MSP430 (Rev. A) 14 Jun 2010
Application note Packaging Limits Range of Linear Regulators 08 May 2010
Application note Simple Power Solution Using LDOs for the DM365 (Rev. A) 11 Sep 2009
Application note Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 04 Jun 2008
Application note Ceramic Capacitors Replace Tantalum Capacitors in LDOs (Rev. A) 13 Oct 2006
Application note Understanding LDO Dropout 09 May 2005
Application note Extending the Input Voltage Range of an LDO Regulator 16 Aug 2002
Application note Understanding the Terms and Definitions of LDO Voltage Regulators 21 Oct 1999
Application note Technical Review of Low Dropout Voltage Regulator Operation And Performance 30 Aug 1999
Application brief Low Power 150-mA LDO Linear Regulators. Extended Output Voltage Adjustment Range 11 Jun 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos