LP2985-N (ACTIVE) Micropower 150mA Low-Noise Ultra-Low-Dropout Regulator

 

Models (6)

Title Category Type Date
LP2985_N_2P5 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP2985_N_5P0 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP2985_N_3P3 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP2985_N_3P3 PSpice Transient Model PSpice Model ZIP 03 Jul 2014
LP2985_N_5P0 PSpice Transient Model PSpice Model ZIP 03 Jul 2014
LP2985_N_2P5 PSpice Transient Model PSpice Model ZIP 03 Jul 2014

Design kits & evaluation modules (3)

Reference designs

Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer LP2985-N

  Min   Max Range
Vin  V 3.1 to 16.0V
Product Option
Vout  V
Iout  A ≤ 0.15A
Ambient Temp  °C -40.0 to 125.0°C