LP2985LV-N

ACTIVE

150-mA, 16-V, low-dropout voltage regulator with enable and low VOUT

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 16 Vin (min) (V) 2.2 Vout (max) (V) 2 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 2 Noise (µVrms) 30 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 176 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 16 Vin (min) (V) 2.2 Vout (max) (V) 2 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 2 Noise (µVrms) 30 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 176 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Wide Supply Voltage Range: 2.2 V to 16 V
  • Ensured 150-mA Output Current
  • Requires Minimum External Components
  • Stable With Low-ESR Output Capacitor
  • < 1-µA Quiescent Current When Shut Down
  • Low Ground Pin Current at all Loads
  • Output Voltage Accuracy 1% (A Grade)
  • High Peak Current Capability
  • Low ZOUT: 0.3-Ω Typical (10 Hz to 1 MHz)
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range
  • Wide Supply Voltage Range: 2.2 V to 16 V
  • Ensured 150-mA Output Current
  • Requires Minimum External Components
  • Stable With Low-ESR Output Capacitor
  • < 1-µA Quiescent Current When Shut Down
  • Low Ground Pin Current at all Loads
  • Output Voltage Accuracy 1% (A Grade)
  • High Peak Current Capability
  • Low ZOUT: 0.3-Ω Typical (10 Hz to 1 MHz)
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

The LP2985LV-N is a 150-mA, fixed-output voltage regulator designed to provide high performance and low noise in applications requiring output voltages ≤ 2 V.

Using an optimized vertically integrated PNP (VIP) process, the LP2985LV-N delivers unequaled performance in all specifications critical to battery-powered designs: Ground Pin Current: Typically 825 µA at 150-mA load, and 75 µA at 1-mA load. Enhanced Stability: The LP2985LV-N is stable with output capacitor equivalent series resistance (ESR) as low as 5 mΩ, which allows the use of ceramic capacitors on the output.Sleep Mode: Less than 1-µA quiescent current when ON/OFF pin is pulled low.Precision Output: 1% tolerance output voltages available (A grade). Low Noise: By adding a 10-nF bypass capacitor, output noise can be reduced to 30 µV (typical).

For all available packages, see the orderable addendum at the end of the data sheet.

The LP2985LV-N is a 150-mA, fixed-output voltage regulator designed to provide high performance and low noise in applications requiring output voltages ≤ 2 V.

Using an optimized vertically integrated PNP (VIP) process, the LP2985LV-N delivers unequaled performance in all specifications critical to battery-powered designs: Ground Pin Current: Typically 825 µA at 150-mA load, and 75 µA at 1-mA load. Enhanced Stability: The LP2985LV-N is stable with output capacitor equivalent series resistance (ESR) as low as 5 mΩ, which allows the use of ceramic capacitors on the output.Sleep Mode: Less than 1-µA quiescent current when ON/OFF pin is pulled low.Precision Output: 1% tolerance output voltages available (A grade). Low Noise: By adding a 10-nF bypass capacitor, output noise can be reduced to 30 µV (typical).

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7A24 ACTIVE 200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable Pin-to-pin option with ultra-low-IQ (2 µA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP2985LV-N Micropower 150-mA, Low-Noise, Low-Dropout Regulator in SOT-23 and DSBGA Packages datasheet (Rev. Q) PDF | HTML 24 Oct 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos