LP2988 Micropower, 200 mA Ultra Low-Dropout Low Noise Voltage Regulator with Prog. Power-On Reset Delay | TI.com

LP2988 (ACTIVE)

Micropower, 200 mA Ultra Low-Dropout Low Noise Voltage Regulator with Prog. Power-On Reset Delay

 

Recommended alternative parts

  • TPS7A25  -  An 18-V, 300-mA LDO regulator with power-good and ultra-low IQ (2.5 μA)
  • LP2986  -  An adjustable output 200-mA LDO regulator
  • LP2987  -  A 200-mA LDO regulator with power-on reset delay
  • LP2989  -  A 500-mA ultra-low dropout regulator

Description

The LP2987/8 are fixed-output 200 mA precision LDO voltage regulators with power-ON reset delay which can be implemented using a single external capacitor.

The LP2988 is specifically designed for noise-critical applications. A single external capacitor connected to the Bypass pin reduces regulator output noise.

Using an optimized VIP (Vertically Integrated PNP) process, these regulators deliver superior performance:

Dropout Voltage: 180 mV @ 200 mA load, and 1 mV @ 1 mA load (typical).

Ground Pin Current: 1 mA @ 200 mA load, and 200 μA @ 10 mA load (typical).

Sleep Mode: The LP2987/8 draws less than 2 μA quiescent current when shutdown pin is held low.

Error Flag/Reset: The error flag goes low when the output drops approximately 5% below nominal. This pin also provides a power-ON reset signal if a capacitor is connected to the DELAY pin.

Precision Output: Standard product versions of the LP2987 and LP2988 are available with output voltages of 5.0V, 3.8V, 3.3V, 3.2V, 3.0V, or 2.8V, with specified accuracy of 0.5% (“A” grade) and 1% (standard grade) at room temperature.

Features

  • Ultra Low Dropout Voltage
  • Power-ON Reset Delay Requires Only One Component
  • Bypass Pin for Reduced Output Noise (LP2988)
  • Specified Continuous Output Current 200 mA
  • Specified Peak Output Current > 250 mA
  • SOIC-8 and VSSOP-8 Surface Mount Packages
  • <2 μA Quiescent Current when Shutdown
  • Low Ground Pin Current at All Loads
  • 0.5% Output Voltage Accuracy (“A” Grade)
  • Wide Supply Voltage Range (16V Max)
  • Overtemperature/overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP2988 Order now Fixed Output     0.2     16     2.1     5     2.7     2.7
2.8
3
3.3
3.8
5    
SOIC | 8
VSSOP | 8
WSON | 8    
Enable
Power Good    
1     -40 to 125     160     20     0.82 | 1ku     Catalog     Non-Ceramic     28     2.4     180     0.1     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
See datasheet (WSON)    
LP2986 Order now Adjustable Output
Fixed Output    
0.2     16     2.1     5     1.23     3
3.3
5    
SOIC | 8
VSSOP | 8
WSON | 8    
Enable
Power Good    
1     -40 to 125     38     160     0.68 | 1ku     Catalog     Non-Ceramic     42     3     180     0.1     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
See datasheet (WSON)    
LP2987 Order now Fixed Output     0.2     16     2.1     5     3     3
3.3
5    
SOIC | 8
VSSOP | 8
WSON | 8    
Enable
Power Good    
1     -40 to 125     160     100     0.76 | 1ku     Catalog     Non-Ceramic     42     2     180     0.1     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
See datasheet (WSON)    
LP2989 Order now Fixed Output     0.5     16     2.1     5     2.5     2.5
2.8
3
3.3
3.8
5    
SOIC | 8
VSSOP | 8
WSON | 8    
Enable
Power Good    
1     -40 to 125     35     18     1.01 | 1ku     Catalog     Ceramic     32     2     310     0.11