LP2989 (ACTIVE) Micropower/Low Noise, 500 mA Ultra Low-Dropout Regulator

 

Models (6)

Title Category Type Date
LP2989A_2P5 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP2989A_3P3 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP2989A_5P0 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP2989A 5.0V PSpice Transient Model PSpice Model ZIP 11 Dec 2014
LP2989A 3.3V PSpice Transient Model PSpice Model ZIP 11 Dec 2014
LP2989A 2.5V PSpice Transient Model PSpice Model ZIP 26 Nov 2014

Reference designs

Description Part Number Company Tool Type
Cyclone III-based MercuryCode CYCLONE-3-MERCURYCODE-REF Texas Instruments Reference designs

WEBENCH® Designer LP2989

  Min   Max Range
Vin  V 2.81 to 16.0V
Product Option
Vout  V
Iout  A ≤ 0.5A
Ambient Temp  °C -40.0 to 125.0°C