LP2998

ACTIVE

1.5-A DDR termination regulator with shutdown pin

Product details

Vin (min) (V) 1.35 Vin (max) (V) 5.5 Vout (min) (V) 0.656 Vout (max) (V) 0.698 Features Shutdown Pin for S3 Iq (typ) (mA) 0.32 Rating Catalog Operating temperature range (°C) -40 to 125 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L
Vin (min) (V) 1.35 Vin (max) (V) 5.5 Vout (min) (V) 0.656 Vout (max) (V) 0.698 Features Shutdown Pin for S3 Iq (typ) (mA) 0.32 Rating Catalog Operating temperature range (°C) -40 to 125 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 Test Guidance with the following results
    (SO PowerPAD-8):
    • Device HBM ESD Classification Level H1C
    • Junction Temperature Range –40°C to 125°C
  • 1.35 V Minimum VDDQ
  • Source and Sink Current
  • Low Output Voltage Offset
  • No External Resistors Required
  • Linear Topology
  • Suspend to Ram (STR) Functionality
  • Low External Component Count
  • Thermal Shutdown
  • AEC-Q100 Test Guidance with the following results
    (SO PowerPAD-8):
    • Device HBM ESD Classification Level H1C
    • Junction Temperature Range –40°C to 125°C
  • 1.35 V Minimum VDDQ
  • Source and Sink Current
  • Low Output Voltage Offset
  • No External Resistors Required
  • Linear Topology
  • Suspend to Ram (STR) Functionality
  • Low External Component Count
  • Thermal Shutdown

The LP2998 linear regulator is designed to meet JEDEC SSTL-2 and JEDEC SSTL-18 specifications for termination of DDR-SDRAM and DDR2 memory. The device also supports DDR3 and DDR3L VTT bus termination with VDDQ min of 1.35 V. The device contains a high-speed operational amplifier to provide excellent response to load transients. The output stage prevents shoot through while delivering 1.5 A continuous current and transient peaks up to 3 A in the application as required for DDR-SDRAM termination. The LP2998 also incorporates a VSENSE pin to provide superior load regulation and a VREF output as a reference for the chipset and DIMMs.

An additional feature found on the LP2998 is an active low shutdown (SD) pin that provides Suspend To RAM (STR) functionality. When SD is pulled low the VTT output will tri-state providing a high impedance output, but, VREF will remain active. A power savings advantage can be obtained in this mode through lower quiescent current.

The LP2998 linear regulator is designed to meet JEDEC SSTL-2 and JEDEC SSTL-18 specifications for termination of DDR-SDRAM and DDR2 memory. The device also supports DDR3 and DDR3L VTT bus termination with VDDQ min of 1.35 V. The device contains a high-speed operational amplifier to provide excellent response to load transients. The output stage prevents shoot through while delivering 1.5 A continuous current and transient peaks up to 3 A in the application as required for DDR-SDRAM termination. The LP2998 also incorporates a VSENSE pin to provide superior load regulation and a VREF output as a reference for the chipset and DIMMs.

An additional feature found on the LP2998 is an active low shutdown (SD) pin that provides Suspend To RAM (STR) functionality. When SD is pulled low the VTT output will tri-state providing a high impedance output, but, VREF will remain active. A power savings advantage can be obtained in this mode through lower quiescent current.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet LP2998/LP2998-Q1 DDR Termination Regulator datasheet (Rev. K) PDF | HTML 20 Aug 2014
Application note DDR VTT Power Solutions: A Competitive Analysis (Rev. A) 09 Jul 2020
Application note Limiting DDR Termination Regulators’ Inrush Current 23 Aug 2016
EVM User's guide AN-1813 LP2998 Evaluation Board (Rev. A) 07 May 2013
Application note AN-1254 DDR-SDRAM Termination Simplified Using a Linear Regulator (Rev. A) 06 May 2013
Application note Pwr Ref Design f/'C6472 12-Vin Digital Pwr Controllers and LDOs 28 Apr 2010
Application note Power Two Xilinx(TM) LX240 Virtex-6(TM) Devices 20 Apr 2010
Application note Power Ref Design for TMS320C6472 5Vin DC/DC Converters (1x C6472) 31 Mar 2010
Application note 'C6472 12Vin Flexible Pwr Design Using DCDC Controllers and LDOs (8x C6472) 26 Mar 2010
Application note Power Reference Design for the 'C6472, 12V DCDC Controllers, and LDOs 26 Mar 2010
Application note TMS320C6472 5V Input Pwr Design, Integrated FET DC/DC Converters and Controllers 26 Mar 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP2998EVAL — Evaluation Board for the LP2998

The LP2998 evaluation board is designed to provide the design Engineer with a fully functional prototype system in which to evaluate the LP2998 in both a static environment and with a complete memory system.

User guide: PDF
Not available on TI.com
Simulation model

LP2998 PSPICE Transient Model (Rev. B)

SNVM695B.ZIP (48 KB) - PSpice Model
Simulation model

LP2998 TINA-TI Transient Reference Design

SNVMB49.TSC (599 KB) - TINA-TI Reference Design
Simulation model

LP2998 TINA-TI Transient Spice Model

SNVMB48.ZIP (39 KB) - TINA-TI Spice Model
Simulation model

LP2998 Unencrypted PSpice Model

SNVMAF5.ZIP (7 KB) - PSpice Model
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP10600 — Xilinx® Zynq®7000 series (XC7Z015) Power Solution, 5W - Reference Design

The PMP10600.1 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z015) FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator.  It also features one LM3880 for power up and power (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10601 — Xilinx® Zynq® 7000 series (XC7Z015) Power Solution, 8W - Reference Design

The PMP10601 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z015)  FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  It also (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10613 — Xilinx Zynq 7000 Series (XC7Z045) 20W Reference Design

The PMP10613 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z045)  FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  It (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9766 — Supercapacitor Backup Power Supply with Active Cell Balancing Reference Design

This reference design describes a backup power circuit which addresses instantaneous protection against power interruptions by using a buck-boost converter and two stacked supercapacitors. The implementation is based on a completely integrated TPS63020 buck-boost converter circuit enabling a small (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10630 — Xilinx Kintex UltraScale XCKU040 FPGA Power Solution, 6W Reference Design

The PMP10630 reference design is a complete high density power solution for Xilinx® Kintex® UltraScale™ XCKU040 FPGA. This design uses an optimal combination of SIMPLE SWITCHER® modules and LDOs to provide all the necessary voltage rails in a small solution size of 36 x 43 mm (1.4 (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos