LP38513-ADJ 3A Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator | TI.com

LP38513-ADJ
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3A Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator

 

Description

The LP38513-ADJ Fast-Transient Response Low-Dropout Voltage Regulator offers the highest-performance in meeting AC and DC accuracy requirements for powering Digital Cores. The LP38513-ADJ uses a proprietary control loop that enables extremely fast response to change in line conditions and load demands. Output Voltage DC accuracy at 2.5% over line, load and full temperature range from -40°C to +125°C. The LP38513-ADJ is designed for inputs from the 2.5V, 3.3V, and 5.0V rail, is stable with 10 μF ceramic capacitors, and has an adjustable output voltage. The LP38513-ADJ provides excellent transient performance to meet the demand of high performance digital core ASICs, DSPs, and FPGAs found in highly-intensive applications such as servers, routers/switches, and base stations.

Features

  • 2.25V to 5.5V Input Voltage Range
  • Adjustable Output Voltage Range of 0.5V to 4.5V
  • 3.0A Output Load Current
  • ±2.0% Accuracy over Line, Load, and Full-Temperature Range from -40°C to +125°C
  • Stable with tiny 10 µF ceramic capacitors
  • Enable pin
  • Typically less than 1 µA of Ground pin current when Enable pin is low
  • 25dB of PSRR at 100 kHz
  • Over-Temperature and Over-Current Protection
  • TO-263 THIN 5-Pin Surface Mount Package

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LP38513-ADJ

  Min   Max Range
Vin  V 2.25 to 5.5V
Vout  V 0.5 to 5V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP38513-ADJ Order now Adjustable Output     3     5.5     2.25     5     0.5     TO-263 | 5     Enable     1     -40 to 125     67     25     1.00 | 1ku     Catalog     28     2     470     8     5TO-263: 142 mm2: 14.01 x 10.16 (TO-263 | 5)