LP38513-ADJ
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3A Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator

 

Design kits & evaluation modules (1)

Name Part# Type
LP38513-ADJ 3A Fast-Transient Response Adj Low-Dropout Linear Voltage Regulator EVM LP38513TJ-ADJEV Evaluation Modules & Boards

Reference designs

RF Sampling 4-GSPS ADC Reference Design with 8-GHz DC-Coupled Differential Amplifier

Wideband radio frequency (RF) receivers allow greatly increased flexibility in radio designs. The wide instantaneous bandwidth allows flexible tuning without changing hardware and the ability to capture multiple channels at widely separated frequencies.

This reference design describes a wideband RF (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LP38513-ADJ

  Min   Max Range
Vin  V 2.25 to 5.5V
Vout  V 0.5 to 5V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C