LP38690-ADJ

ACTIVE

1-A, 10-V, adjustable low-dropout voltage regulator

Product details

Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 9 Vout (min) (V) 1.25 Noise (µVrms) 80 Iq (typ) (mA) 0.055 Thermal resistance θJA (°C/W) 51 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Accuracy (%) 1.5 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 450 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 9 Vout (min) (V) 1.25 Noise (µVrms) 80 Iq (typ) (mA) 0.055 Thermal resistance θJA (°C/W) 51 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Accuracy (%) 1.5 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 450 Operating temperature range (°C) -40 to 125
WSON (NGG) 6 9 mm² 3 x 3
  • Input Voltage Range: 2.7 V to 10 V
  • Output Voltage Range: 1.25 V to 9 V
  • 2.5% Adjust Pin Voltage Accuracy (25°C)
  • Low Dropout Voltage: 450 mV at 1 A (5-V Typical VOUT)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specs for –40°C to +125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Enable (EN) Pin (LP38692-ADJ)
  • 5-Pin SOT-223 and 6-Pin WSON Packages
  • Input Voltage Range: 2.7 V to 10 V
  • Output Voltage Range: 1.25 V to 9 V
  • 2.5% Adjust Pin Voltage Accuracy (25°C)
  • Low Dropout Voltage: 450 mV at 1 A (5-V Typical VOUT)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specs for –40°C to +125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Enable (EN) Pin (LP38692-ADJ)
  • 5-Pin SOT-223 and 6-Pin WSON Packages

The LP38690-ADJ and LP38692-ADJ low dropout CMOS linear regulators provide 2.5% precision reference voltage, extremely low dropout voltage (450 mV at 1-A load current, VOUT = 5 V) and excellent AC performance utilizing ultralow equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON and SOT-223 packages allow the full operating current to be used even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base drive current is required to bias it allowing ground pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature. Dropout Voltage: 450 mV (typical) at 1 A (typical 5-V out) Ground Pin Current: 55 µA (typical) at full loadAdjust Pin Voltage: 2.5% (25°C) accuracy

For all available packages, see the orderable addendum at the end of the data sheet.

The LP38690-ADJ and LP38692-ADJ low dropout CMOS linear regulators provide 2.5% precision reference voltage, extremely low dropout voltage (450 mV at 1-A load current, VOUT = 5 V) and excellent AC performance utilizing ultralow equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON and SOT-223 packages allow the full operating current to be used even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base drive current is required to bias it allowing ground pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature. Dropout Voltage: 450 mV (typical) at 1 A (typical 5-V out) Ground Pin Current: 55 µA (typical) at full loadAdjust Pin Voltage: 2.5% (25°C) accuracy

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3869x-ADJ 1-A Low Dropout CMOS Linear Regulator With Adjustable Output - Stable With Ceramic Output Capacitors datasheet (Rev. I) PDF | HTML 25 Feb 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LP38690_ADJ PSpice Transient Model

SNVM601.ZIP (38 KB) - PSpice Model
Simulation model

LP38690_ADJ Unencrypted PSpice Transient Model

SNVMA95.ZIP (1 KB) - PSpice Model
Package Pins Download
WSON (NGG) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos