LP38690
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1A Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors

 

Models (8)

Title Category Type Date
LP38690_2P5 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP38690_1P8 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP38690_3P3 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP38690_5P0 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP38690_5P0 PSpice Transient Model PSpice Model ZIP 27 Mar 2014
LP38690_3P3 PSpice Transient Model PSpice Model ZIP 27 Mar 2014
LP38690_1P8 PSpice Transient Model PSpice Model ZIP 27 Mar 2014
LP38690_2P5 PSpice Transient Model PSpice Model ZIP 27 Mar 2014

Design kits & evaluation modules (2)

Name Part# Type
LMG1205 GaN Power Stage Evaluation Module LMG1205HBEVM Evaluation Modules & Boards
LMG5200 GaN power stage evaluation module LMG5200EVM-02 Evaluation Modules & Boards

Reference designs

Self-Booting Audio System

The purpose of this TI Design is to provide the designer hardware and software tools that can be used as reference for audio systems. The new revision of the PurePath™ Console Motherboard (RevF) adds stand-alone, self-booting capabilities to allow making compelling demos with any EVM that is (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LP38690

  Min   Max Range
Vin  V 2.75 to 10.0V
Vout  V 1.8 to 5V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C