LP38691-ADJ-Q1

ACTIVE

Automotive 500-mA, 10-V, adjustable low-dropout voltage regulator

LP38691-ADJ-Q1

ACTIVE

Product details

Output options Adjustable Output Iout (max) (A) 0.5 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 9 Vout (min) (V) 1.25 Noise (µVrms) 80 Iq (typ) (mA) 0.055 Thermal resistance θJA (°C/W) 51 Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Foldback Overcurrent protection Accuracy (%) 4 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.5 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 9 Vout (min) (V) 1.25 Noise (µVrms) 80 Iq (typ) (mA) 0.055 Thermal resistance θJA (°C/W) 51 Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Foldback Overcurrent protection Accuracy (%) 4 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
WSON (NGG) 6 9 mm² 3 x 3
  • Wide Input Voltage Range: 2.7 V to 10 V
  • All WSON Options are Available as AEC-Q100 Grade 1
  • Output Voltage Range: 1.25 V to 9 V
  • 2% Adjust (ADJ) Pin Voltage Accuracy (25°C)
  • Low Dropout Voltage: 250 mV at 500 mA
    (Typical, 5-V Out)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specs for –40°C to 125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Ground (GND) Pin Curent: 55 µA (Typical) at Full Load
  • Enable (EN) Pin (LP38693-ADJ)
  • Wide Input Voltage Range: 2.7 V to 10 V
  • All WSON Options are Available as AEC-Q100 Grade 1
  • Output Voltage Range: 1.25 V to 9 V
  • 2% Adjust (ADJ) Pin Voltage Accuracy (25°C)
  • Low Dropout Voltage: 250 mV at 500 mA
    (Typical, 5-V Out)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specs for –40°C to 125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Ground (GND) Pin Curent: 55 µA (Typical) at Full Load
  • Enable (EN) Pin (LP38693-ADJ)

The LP3869x-ADJ low-dropout CMOS linear regulators provide 2% precision reference voltage, extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultra-low equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON and SOT-223 packages allow use of the full operating current even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base drive current is required to bias it, thus allowing the GND-pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP3869x-ADJ low-dropout CMOS linear regulators provide 2% precision reference voltage, extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultra-low equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON and SOT-223 packages allow use of the full operating current even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base drive current is required to bias it, thus allowing the GND-pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3869x-ADJ/Q1 500-mA Low-Dropout CMOS Linear Regulators Stable With Ceramic Output Capacitors datasheet (Rev. K) PDF | HTML 19 Jan 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LP38691_ADJ PSpice Transient Model

SNVM589.ZIP (37 KB) - PSpice Model
Simulation model

LP38691_ADJ Unencrypted PSpice Transient Model

SNVMA73.ZIP (1 KB) - PSpice Model
Package Pins Download
WSON (NGG) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos