LP3875-ADJ

ACTIVE

1.5-A, adjustable low-dropout voltage regulator with enable

Product details

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 7 Vin (min) (V) 2.5 Vout (max) (V) 6.4 Vout (min) (V) 1.2 Noise (µVrms) 100 Iq (typ) (mA) 6 Thermal resistance θJA (°C/W) 40 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 380 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 7 Vin (min) (V) 2.5 Vout (max) (V) 6.4 Vout (min) (V) 1.2 Noise (µVrms) 100 Iq (typ) (mA) 6 Thermal resistance θJA (°C/W) 40 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 380 Operating temperature range (°C) -40 to 125
SOT-223 (NDC) 5 45.24 mm² 6.5 x 6.96 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Input Voltage Range: 2.5 V to 7 V
  • Ultra Low Dropout Voltage
  • Low Ground Pin Current
  • Load Regulation of 0.06%
  • 10-nA Quiescent Current in Shutdown Mode
  • Specified Output Current of 1.5-A DC
  • Minimum Output Capacitor Requirements
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range
  • Available in DDPAK/TO-263 and SOT-223 Packages
  • Input Voltage Range: 2.5 V to 7 V
  • Ultra Low Dropout Voltage
  • Low Ground Pin Current
  • Load Regulation of 0.06%
  • 10-nA Quiescent Current in Shutdown Mode
  • Specified Output Current of 1.5-A DC
  • Minimum Output Capacitor Requirements
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range
  • Available in DDPAK/TO-263 and SOT-223 Packages

The LP3875-ADJ fast ultra-low-dropout LDO operates from a 2.5-V to 7-V input supply. This ultra-low-dropout LDO responds very quickly to step changes in load, which makes it suitable for low-voltage microprocessor applications. The LP3875-ADJ is developed on a CMOS process, which allows low quiescent-current operation independent of output load current. This CMOS process also allows the LP3875-ADJ to operate under extremely low dropout conditions.

  • Dropout Voltage: Ultra-low-dropout voltage; typically 38 mV at 150-mA load current and 380 mV at 1.5-A load current.
  • Ground Pin Current: Typically 6 mA at 1.5-A load current.
  • Shutdown Mode: Typically 10-nA quiescent current when the SD pin is pulled low.
  • Adjustable Output Voltage: The output voltage may be programmed via two external resistors.
For all available packages, see the orderable addendum at the end of the data sheet.

The LP3875-ADJ fast ultra-low-dropout LDO operates from a 2.5-V to 7-V input supply. This ultra-low-dropout LDO responds very quickly to step changes in load, which makes it suitable for low-voltage microprocessor applications. The LP3875-ADJ is developed on a CMOS process, which allows low quiescent-current operation independent of output load current. This CMOS process also allows the LP3875-ADJ to operate under extremely low dropout conditions.

  • Dropout Voltage: Ultra-low-dropout voltage; typically 38 mV at 150-mA load current and 380 mV at 1.5-A load current.
  • Ground Pin Current: Typically 6 mA at 1.5-A load current.
  • Shutdown Mode: Typically 10-nA quiescent current when the SD pin is pulled low.
  • Adjustable Output Voltage: The output voltage may be programmed via two external resistors.
For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3875-ADJ 1.5-A Fast Ultra-Low-Dropout LDOs datasheet (Rev. E) PDF | HTML 30 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-223 (NDC) 5 View options
TO-263 (KTT) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos