LP3878-ADJ Micropower 800mA Low Noise 'Ceramic Stable' Adjustable Voltage Regulator for 1V to 5V App. | TI.com

LP3878-ADJ (ACTIVE)

Micropower 800mA Low Noise 'Ceramic Stable' Adjustable Voltage Regulator for 1V to 5V App.

 

Recommended alternative parts

  • LP3879  -  Fixed Versions 1.0V And 1.2V
  • LP3881  -  Vin Down To 1.3V, Vout Down To 1.2V
  • LP38841  -  Vin Down To 1.05V, Vout Down To 0.56V
  • LP3891  -  Vin Down To 1.6V, Vout Down To 1.2V

Description

The LP3878-ADJ is an 800-mA, adjustable output, voltage regulator designed to provide high performance and low noise in applications requiring output voltages as low as 1 V.

Using an optimized VIP (Vertically Integrated PNP) process, the LP3878-ADJ delivers superior performance:

  • Ground Pin Current: Typically 5.5 mA at 800-mA load, and 180 µA at 100-µA load.
  • Low Power Shutdown: The LP3878-ADJ draws less than 10-µA quiescent current when the SHUTDOWN pin is pulled low.
  • Precision Output: Ensured output voltage accuracy is 1% at room temperature.
  • Low Noise: Broadband output noise is only 18 µV (typical) with a 10-nF bypass capacitor.

Features

  • Input Supply Voltage: 2.5 V to 16V
  • Output Voltage Range: 1 V to 5.5 V
  • Designed for Use With Low-ESR Ceramic
    Capacitors
  • Very Low Output Noise
  • 8-Lead SO PowerPAD and WSON Surface-
    Mount Packages
  • < 10-µA Quiescent Current in Shutdown
  • Low Ground Pin Current at all Loads
  • Overtemperature and Overcurrent Protection
  • –40°C to 125°C Operating Junction Temperature
    Range

WEBENCH® Designer LP3878-ADJ

  Min   Max Range
Vin  V 2.5 to 16.0V
Product Option
Vout  V
Iout  A ≤ 0.8A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP3878-ADJ Order now Adjustable Output     0.8     16     2.5     5.5     1     SO PowerPAD | 8
WSON | 8    
Enable     1     -40 to 125     43     18     0.80 | 1ku     Catalog     Ceramic     35     3     475     5.5     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
See datasheet (WSON)