LP38841-ADJ

ACTIVE

800-mA, low-VIN (0.635-V), adjustable ultra-low-dropout voltage regulator with enable

Product details

Output options Adjustable Output Iout (max) (A) 0.8 Vin (max) (V) 5.5 Vin (min) (V) 0.635 Vout (max) (V) 1.5 Vout (min) (V) 0.56 Noise (µVrms) 90 Iq (typ) (mA) 32 Thermal resistance θJA (°C/W) 43 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.8 Vin (max) (V) 5.5 Vin (min) (V) 0.635 Vout (max) (V) 1.5 Vout (min) (V) 0.56 Noise (µVrms) 90 Iq (typ) (mA) 32 Thermal resistance θJA (°C/W) 43 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Ideal for Conversion from 1.8V or 1.5V Inputs
  • Designed for Use with Low ESR Ceramic Capacitors
  • Ultra Low Dropout Voltage (75mV @ 0.8A Typ)
  • 0.56V to 1.5V Adjustable Output Range
  • Load Regulation of 0.1%/A (Typ)
  • 30nA Quiescent Current in Shutdown (Typ)
  • Low Ground Pin Current at all Loads
  • Over Temperature/Over Current Protection
  • Available in 8 Lead SO
  • −40°C to +125°C Junction Temperature Range
  • UVLO Disables Output when VBIAS < 3.8V

All trademarks are the property of their respective owners.

  • Ideal for Conversion from 1.8V or 1.5V Inputs
  • Designed for Use with Low ESR Ceramic Capacitors
  • Ultra Low Dropout Voltage (75mV @ 0.8A Typ)
  • 0.56V to 1.5V Adjustable Output Range
  • Load Regulation of 0.1%/A (Typ)
  • 30nA Quiescent Current in Shutdown (Typ)
  • Low Ground Pin Current at all Loads
  • Over Temperature/Over Current Protection
  • Available in 8 Lead SO
  • −40°C to +125°C Junction Temperature Range
  • UVLO Disables Output when VBIAS < 3.8V

All trademarks are the property of their respective owners.

The LP38841-ADJ is a high current, fast response regulator which can maintain output voltage regulation with minimum input to output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: Vbias provides voltage to drive the gate of the N-MOS power transistor, while Vin is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultra low Vin voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of these devices makes them suitable for use in powering DSP, Microcontroller Core voltages and Switch Mode Power Supply post regulators. The parts are available in the SO package.

Dropout Voltage: 75 mV (typ) @ 0.8A load current.

Quiescent Current: 30 mA (typ) at full load.

Shutdown Current: 30 nA (typ) when S/D pin is low.

Precision Reference Voltage: 1.5% room temperature accuracy.

The LP38841-ADJ is a high current, fast response regulator which can maintain output voltage regulation with minimum input to output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: Vbias provides voltage to drive the gate of the N-MOS power transistor, while Vin is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultra low Vin voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of these devices makes them suitable for use in powering DSP, Microcontroller Core voltages and Switch Mode Power Supply post regulators. The parts are available in the SO package.

Dropout Voltage: 75 mV (typ) @ 0.8A load current.

Quiescent Current: 30 mA (typ) at full load.

Shutdown Current: 30 nA (typ) when S/D pin is low.

Precision Reference Voltage: 1.5% room temperature accuracy.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV759P ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable 1-A LDO regulator with lower IQ and 1% accuracy in a 2-mm by 2-mm package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP38841-ADJ 0.8A Ultra Low Drpout Adj Lnr Reg Stable w/Ceramic Output Caps datasheet (Rev. C) 02 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos