LP3893
(ACTIVE) 3A Fast-Response Ultra Low Dropout Linear Regulators

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • DSP Power Supplies
  • Server Core and I/O Supplies
  • Linear Power Supplies for PC Add-in-Cards
  • Set-Top Box Power Supplies
  • Microprocessor Power Supplies
  • High Efficiency Linear Power Supplies
  • SMPS Post-Regulators


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LP3893ES-1.2 ACTIVE -40 to 125 1.85 | 1ku DDPAK/TO-263 (KTT) | 5 View 45 | TUBE 135 For lead times contact TI Authorized Distributor or local TI sales office
LP3893ES-1.2/NOPB ACTIVE -40 to 125 1.85 | 1ku DDPAK/TO-263 (KTT) | 5 View 45 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP3893ESX-1.2 ACTIVE -40 to 125 1.85 | 1ku DDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP3893ESX-1.2/NOPB ACTIVE -40 to 125 1.85 | 1ku DDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LP38856   3A Fast-Response High-Accuracy LDO Linear Regulator with Enable   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Lower Dropout Voltage  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1060 02 Apr 2013

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here