LP3905

ACTIVE

Power Management IC (PMIC) For Low Power Handheld Applications

Product details

Regulated outputs (#) 4 Configurability Factory programmable, Hardware configurable Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 1 Vout (max) (V) 3.3 Iout (max) (A) 0.6 Features Enable pin, Overcurrent protection, Thermal shutdown Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 0.14 Rating Catalog Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 6.5 Switching frequency (typ) (kHz) 2000
Regulated outputs (#) 4 Configurability Factory programmable, Hardware configurable Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 1 Vout (max) (V) 3.3 Iout (max) (A) 0.6 Features Enable pin, Overcurrent protection, Thermal shutdown Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 0.14 Rating Catalog Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 6.5 Switching frequency (typ) (kHz) 2000
WSON (NHL) 14 16 mm² 4 x 4
  • Two Buck Regulators for Powering High Current Processor Functions or Peripheral Devices
  • Two Linear Regulators for Powering Internal Processor Functions and I/Os
  • One Enable Pin for Buck1 and Linear Regulators 1 and 2
  • Separate Enable Pin for Buck2
  • Thermal and Current Overload Protection
  • Small 14–Pin WSON Package (4x4mmx0.8mm)

Key Specifications

  • Buck Regulators
    • Fixed and Adjustable Voltage Options, Range 1.0V to 3.3V(1)
    • Up to 90% Efficiency
    • Auto-Switching PFM-PWM Mode and Fixed PWM Mode
    • 2MHz PWM Fixed Switching Frequency (Typ)
    • 600mA Output Current
    • ±4% Output Voltage Accuracy Over Temp
    • Internal SoftStart
    • 2.2µH Inductor, 10µF Input and Output Caps
  • Linear Regulators
    • Output Options in the Range 1.5V to 3.3V
    • 13.5µVrms Output Voltage Noise
    • PSRR - 70dB @ 1kHz
    • ±3% Output Voltage Accuracy Over Full Line and Load Regulation
    • 0mA to 150mA Output Current
    • Cin = 1.0µF, Cout = 0.47µF for 100mA O/P
    • Cin = 1.0µF, Cout = 1.0µF for 150mA O/P
    • 80mV Dropout Voltage
  • Two Buck Regulators for Powering High Current Processor Functions or Peripheral Devices
  • Two Linear Regulators for Powering Internal Processor Functions and I/Os
  • One Enable Pin for Buck1 and Linear Regulators 1 and 2
  • Separate Enable Pin for Buck2
  • Thermal and Current Overload Protection
  • Small 14–Pin WSON Package (4x4mmx0.8mm)

Key Specifications

  • Buck Regulators
    • Fixed and Adjustable Voltage Options, Range 1.0V to 3.3V(1)
    • Up to 90% Efficiency
    • Auto-Switching PFM-PWM Mode and Fixed PWM Mode
    • 2MHz PWM Fixed Switching Frequency (Typ)
    • 600mA Output Current
    • ±4% Output Voltage Accuracy Over Temp
    • Internal SoftStart
    • 2.2µH Inductor, 10µF Input and Output Caps
  • Linear Regulators
    • Output Options in the Range 1.5V to 3.3V
    • 13.5µVrms Output Voltage Noise
    • PSRR - 70dB @ 1kHz
    • ±3% Output Voltage Accuracy Over Full Line and Load Regulation
    • 0mA to 150mA Output Current
    • Cin = 1.0µF, Cout = 0.47µF for 100mA O/P
    • Cin = 1.0µF, Cout = 1.0µF for 150mA O/P
    • 80mV Dropout Voltage

LP3905 is a multi-functional Power Management Unit, optimized for low power handheld applications. This device integrates two 600mA DC-DC buck regulators and two 150mA linear regulators. Fixed and adjustable buck output versions are available. The LP3905 additionally features two enable pins for the device output control and is offered in an WSON package.

LP3905 is a multi-functional Power Management Unit, optimized for low power handheld applications. This device integrates two 600mA DC-DC buck regulators and two 150mA linear regulators. Fixed and adjustable buck output versions are available. The LP3905 additionally features two enable pins for the device output control and is offered in an WSON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM26480-Q1 ACTIVE Externally configurable dual 1.5A step-down DC/DC and dual 300mA linear regulators This product has a higher current rating and is AEQ-100 qualified.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LP3905 Power Management Unit For Low Power Handheld Applications datasheet (Rev. D) 03 May 2013
EVM User's guide AN-1501 LP3905-30 Evaluation Board Information (Rev. A) 30 Apr 2013
User guide AN-1527 LP3905-A3 Application Board Information (Rev. B) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
WSON (NHL) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos