LP3988

ACTIVE

150-mA, low-dropout voltage regulator with power good & enable

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 3.3 Vout (min) (V) 1.8 Fixed output options (V) 1.85, 2.5, 2.6, 2.85, 3, 3.3 Noise (µVrms) 220 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 171 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 19 Dropout voltage (Vdo) (typ) (mV) 80 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 3.3 Vout (min) (V) 1.8 Fixed output options (V) 1.85, 2.5, 2.6, 2.85, 3, 3.3 Noise (µVrms) 220 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 171 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 19 Dropout voltage (Vdo) (typ) (mV) 80 Operating temperature range (°C) -40 to 125
DSBGA (YZR) 5 2.02 mm² 1.616 x 1.25 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Input Voltage Range: 2.5 V to 6 V
  • Output Current: 150 mA
  • PSRR at 10 kHz: 40 dB
  • Quiescent Current When Shut Down: ≤ 1µA
  • Fast Turnon Time: 100 µs (Typical)
  • Dropout With 150-mA load: 80 mV (Typical)
  • Junction Temperature Range for Operation: −40°C to +125°C
  • Power-Good Flag Output
  • Logic Controlled Enable
  • Thermal Shutdown and Short-Circuit Current Limit
  • Stable with Ceramic and High-Quality Tantalum Capacitors
  • Input Voltage Range: 2.5 V to 6 V
  • Output Current: 150 mA
  • PSRR at 10 kHz: 40 dB
  • Quiescent Current When Shut Down: ≤ 1µA
  • Fast Turnon Time: 100 µs (Typical)
  • Dropout With 150-mA load: 80 mV (Typical)
  • Junction Temperature Range for Operation: −40°C to +125°C
  • Power-Good Flag Output
  • Logic Controlled Enable
  • Thermal Shutdown and Short-Circuit Current Limit
  • Stable with Ceramic and High-Quality Tantalum Capacitors

The LP3988 is a 150-mA low dropout regulator designed specially to meet requirements of portable battery applications. The LP3988 is designed to work with space-saving, small 1-µF ceramic capacitors. The LP3988 features a Power Good (PG) output that indicates a faulty output condition. The device is ideal for mobile phone and similar battery-powered wireless applications. It provides up to 150 mA output current from a 2.5-V to 6-V input, consuming less than 1 µA in disable mode and has fast turnon time less than 200 µs.

The LP3988 device's performance is optimized for battery-powered systems to deliver low noise, extremely low dropout voltage, and low quiescent current. Regulator ground current increases only slightly in dropout, further prolonging the battery life.

Power supply rejection is better than 60 dB at low frequencies and starts to roll off at 10 kHz. High power-supply rejection is maintained down to lower input-voltage levels common to battery-operated circuits.

The LP3988 is available in a 5-pin SOT-23 package and a 5-pin thin DSBGA package. Performance is specified for −40°C to +125°C temperature range. For all available output voltage and package options, see the Package Option Addendum (POA) at the end of the data sheet.

For all available packages, see the orderable addendum at the end of the data sheet. Body size dimension is maximum.

The LP3988 is a 150-mA low dropout regulator designed specially to meet requirements of portable battery applications. The LP3988 is designed to work with space-saving, small 1-µF ceramic capacitors. The LP3988 features a Power Good (PG) output that indicates a faulty output condition. The device is ideal for mobile phone and similar battery-powered wireless applications. It provides up to 150 mA output current from a 2.5-V to 6-V input, consuming less than 1 µA in disable mode and has fast turnon time less than 200 µs.

The LP3988 device's performance is optimized for battery-powered systems to deliver low noise, extremely low dropout voltage, and low quiescent current. Regulator ground current increases only slightly in dropout, further prolonging the battery life.

Power supply rejection is better than 60 dB at low frequencies and starts to roll off at 10 kHz. High power-supply rejection is maintained down to lower input-voltage levels common to battery-operated circuits.

The LP3988 is available in a 5-pin SOT-23 package and a 5-pin thin DSBGA package. Performance is specified for −40°C to +125°C temperature range. For all available output voltage and package options, see the Package Option Addendum (POA) at the end of the data sheet.

For all available packages, see the orderable addendum at the end of the data sheet. Body size dimension is maximum.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3988 Micropower, 150-mA Ultra-Low-Dropout CMOS Voltage Regulator With Power Good datasheet (Rev. E) PDF | HTML 27 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YZR) 5 View options
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos