LP3995

ACTIVE

150-mA, low-dropout voltage regulator with active output discharge & bypass

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 3 Vout (min) (V) 1.9 Fixed output options (V) 1.5, 1.8, 1.9, 2.5, 2.8, 3 Noise (µVrms) 25 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 69 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 3 Vout (min) (V) 1.9 Fixed output options (V) 1.5, 1.8, 1.9, 2.5, 2.8, 3 Noise (µVrms) 25 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 69 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
DSBGA (YZR) 5 2.02 mm² 1.616 x 1.25 WSON (NGD) 6 9.6068 mm² 2.92 x 3.29
  • Input Range: 2.5 V to 6 V
  • Accurate Output Voltage: ±75 mV / 2%
  • Typical Dropout with 150 mA Load: 60 mV
  • Virtually Zero Quiescent Current When Disabled
  • Low Output Voltage Noise
  • Stable With a 1-µF Output Capacitor
  • Output Current: 150 mA
  • Fast Turnon: 30 µs (Typical)
  • Fast Turnoff: 175 µs (Typical)
  • Stable With Ceramic Capacitor
  • Logic Controlled Enable
  • Fast Turnon
  • Active Disable for Fast Turnoff
  • Thermal-Overload and Short-Circuit Protection
  • −40 to +125°C Junction Temperature Range for
    Operation
  • Input Range: 2.5 V to 6 V
  • Accurate Output Voltage: ±75 mV / 2%
  • Typical Dropout with 150 mA Load: 60 mV
  • Virtually Zero Quiescent Current When Disabled
  • Low Output Voltage Noise
  • Stable With a 1-µF Output Capacitor
  • Output Current: 150 mA
  • Fast Turnon: 30 µs (Typical)
  • Fast Turnoff: 175 µs (Typical)
  • Stable With Ceramic Capacitor
  • Logic Controlled Enable
  • Fast Turnon
  • Active Disable for Fast Turnoff
  • Thermal-Overload and Short-Circuit Protection
  • −40 to +125°C Junction Temperature Range for
    Operation

The LP3995 linear regulator is designed to meet the requirements of portable battery-powered applications, providing an accurate output voltage with low noise and low quiescent current. Ideally suited for powering RF and analog devices, this device can also be used to meet more general circuit needs in which a fast turnoff is essential.

For battery-powered applications the low dropout and low ground current provided by the device allows the lifetime of the battery to be maximized. The Enable(/Disable) control function allows the system to further extend the battery lifetime by reducing the power consumption to virtually zero. This function also incorporates an active discharge circuit on the output for faster device shutdown. Where the fast turnoff is not required the LP3999 linear regulator is recommended. The LP3995 also features internal protection against short-circuit currents and overtemperature conditions.

The LP3995 is designed to be stable with small 1-µF ceramic capacitors. The small outline of the LP3995 DSBGA package with the required ceramic capacitors can realize a system application within minimal board area. Performance is specified for a −40°C to +125°C temperature range.

The LP3995 is available in fixed output voltages from 1.5 V to 3.3 V, in DSBGA or WSON packages. For other package options or output-voltage options, contact your local TI sales office.

The LP3995 linear regulator is designed to meet the requirements of portable battery-powered applications, providing an accurate output voltage with low noise and low quiescent current. Ideally suited for powering RF and analog devices, this device can also be used to meet more general circuit needs in which a fast turnoff is essential.

For battery-powered applications the low dropout and low ground current provided by the device allows the lifetime of the battery to be maximized. The Enable(/Disable) control function allows the system to further extend the battery lifetime by reducing the power consumption to virtually zero. This function also incorporates an active discharge circuit on the output for faster device shutdown. Where the fast turnoff is not required the LP3999 linear regulator is recommended. The LP3995 also features internal protection against short-circuit currents and overtemperature conditions.

The LP3995 is designed to be stable with small 1-µF ceramic capacitors. The small outline of the LP3995 DSBGA package with the required ceramic capacitors can realize a system application within minimal board area. Performance is specified for a −40°C to +125°C temperature range.

The LP3995 is available in fixed output voltages from 1.5 V to 3.3 V, in DSBGA or WSON packages. For other package options or output-voltage options, contact your local TI sales office.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LP3995 Micropower 150-mA CMOS Voltage Regulator With Active Shutdown datasheet (Rev. F) PDF | HTML 22 Sep 2015
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note Understanding Portable Applications Requirements to Improve System Performance 22 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YZR) 5 View options
WSON (NGD) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos