LP3996 Dual Linear Regulator with 300mA and 150mA Outputs and Power-On-Reset | TI.com

LP3996 (ACTIVE) Dual Linear Regulator with 300mA and 150mA Outputs and Power-On-Reset

 

Description

The LP3996 is a dual low dropout regulator with power-on-reset circuit. The first regulator can source 150 mA, while the second is capable of sourcing 300 mA and has a power-on-reset function included.

The LP3996 provides 1.5% accuracy requiring an ultra low quiescent current of 35 µA. Separate enable pins allow each output of the LP3996 to be shut down, drawing virtually zero current.

The LP3996 is designed to be stable with small footprint ceramic capacitors down to 1 µF. An external capacitor may be used to set the POR delay time as required.

The LP3996 is available in fixed output voltages and comes in a 10-pin, 3 mm × 3 mm package.

Features

  • 2 LDO Outputs with Independent Enable
  • 1.5% Accuracy at Room Temperature, 3% Over
    Temperature
  • Power-On-Reset Function with Adjustable
    Delay
  • Thermal Shutdown Protection
  • Stable with Ceramic Capacitors

KEY SPECIFICATIONS

  • Input Voltage Range 2.0V to 6.0V
  • Low Dropout Voltage 210 mV at 300 mA
  • Ultra-Low IQ (Enabled) 35 µA
  • Virtually Zero IQ (Disabled) <10 nA
  • Package Available in Lead-Free Option
    10-pin 3 mm × 3 mm

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP3996 Order now Fixed Output     0.15     6     2     3.3     0.8     0.8
1
1.5
1.8
2.5
3
3.3    
WSON | 10     Enable
Power Good    
2     -40 to 85     55     36     0.34 | 1ku     Catalog     Ceramic     45     2.75     210     0.035     See datasheet (WSON)    
LP3996-Q1 Order now Fixed Output     0.15     6     2     1.8     1.8     1.8
3.3    
WSON | 10     Enable
Power Good    
2     -40 to 125     55     36     0.40 | 1ku     Automotive     Ceramic     35     3.75     210     0.035     See datasheet (WSON)    
TLV710-Q1 Order now Fixed Output     0.2     5.5     2     2.8     1.8     1.8
2.8
3.3    
WSON | 6     Enable     2     -40 to 125     191     48     0.20 | 1ku     Automotive     Ceramic     50     2     140     0.36     See datasheet (WSON)