LP5562 4-Channel RGB/White LED Driver with Internal Program Memory and Independent Channel Control | TI.com

LP5562
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-Channel RGB/White LED Driver with Internal Program Memory and Independent Channel Control

 

Description

The LP5562 is a four-channel LED driver designed to produce variety of lighting effects. The device has a program memory for creating variety of lighting sequences. When the program memory has been loaded, the LP5562 can operate independently without processor control.

The LP5562 is able to automatically enter power save mode, when LED outputs are not active and thus lowering current consumption.

Four independent LED channels have accurate programmable current sinks, from 0 mA to 25.5 mA with 100-μA steps and flexible PWM control. Each channel can be configured into each of the three program execution engines. Program execution engines have program memory for creating desired lighting sequences with PWM control.

The LP5562 has four pin-selectable I2C addresses. This allows connecting up to four parallel devices in one I2C bus. The device requires only one small, low-cost ceramic capacitor.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Four Independently Programmable LED Outputs With 8-Bit Current Setting (From 0 mA to 25.5 mA With 100-μA Steps) and 8-Bit PWM Control
  • Typical LED Output Saturation Voltage 60 mV and Current Matching 1%
  • Flexible PWM Control for LED Outputs
  • Automatic Power-Save Mode With External Clock
  • Three Program Execution Engines With Flexible Instruction Set
  • Autonomous Operation With Program Execution Engines
  • SRAM Program Memory for Lighting Pattern Programs
  • DSBGA 12-Pin Package, 0.4-mm Pitch

Parametrics

Compare all products in RGB & white LED drivers Email Download to Excel
Part number Order Channels (#) LED current per channel (mA) LED configuration LED (#) Program memory Programmable ramp control Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Iq (Typ) (mA) Shutdown current (Typ) (uA) Peak efficiency (%) Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
LP5562 Order now 4     25.5     Parallel     4     Yes     Yes     2.7     5.5     2.7     5.5     0.11     1     0.2     100     Analog/PWM Mixed Dimming
Constant Current
Current Control
I2C Control
Power Save Mode
Programmable Lighting Engines    
-40 to 85     DSBGA | 12     See datasheet (DSBGA)    
LP5521 Order now 3     25.5     Parallel     3     Yes     Yes     2.7     5.5     2.7     5.5     0.0765     1.5     0.2     95     Analog/PWM Mixed Dimming
Constant Current
Current Control
I2C Control
Power Save Mode
Programmable Lighting Engines    
-30 to 85     DSBGA | 20
WQFN | 24    
See datasheet (DSBGA)
24WQFN: 20 mm2: 4 x 5 (WQFN | 24)    
LP5523 Order now 9     25.5     Parallel     9     Yes     Yes     2.7     5.5     2.7     5.5     0.225     0.8     0.2     93     Analog/PWM Mixed Dimming
Constant Current
Current Control
I2C Control
Power Save Mode
Programmable Lighting Engines    
-30 to 85     DSBGA | 25     See datasheet (DSBGA)    
LP55231 Order now 9     25.5     Parallel     9     Yes     Yes     2.7     5.5     2.7     5.5     0.0255     0.8     0.2     94     Analog/PWM Mixed Dimming
Constant Current
Current Control
I2C Control
Power Save Mode
Programmable Lighting Engines    
-30 to 85     WQFN | 24     24WQFN: 16 mm2: 4 x 4 (WQFN | 24)    
LP5569 Order now 9     25.5     Parallel     9     Yes     Yes     2.5     5.5     2.5     5.5     0.23     0.002