LP5900
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
150mA Ultralow-Noise LDO for RF and Analog Circuits Requires No Bypass Capacitor

 

Models (6)

Title Category Type Date
LP5900_2P8 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP5900_1P5 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP5900_3P0 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP5900_3P3 PSpice Transient Model PSpice Model ZIP 03 Jul 2014
LP5900_1P5 PSpice Transient Model PSpice Model ZIP 03 Jul 2014
LP5900_2P8 PSpice Transient Model PSpice Model ZIP 03 Jul 2014

Reference designs

160-MHz Bandwidth Wireless Signal Tester Reference Design

This reference design implements an IF subsystem for a standard wireless signal tester with an active balun-amplifier (LMH5401), LC bandpass filter, 16-bit ADC (ADC31JB68) and clock cleaner and generator PLL (LMK04828). Measurements using modulated signals demonstrate reception of the signal with (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (2)

High-IF Sub-sampling Receiver Subsystem CAD Files  (ZIP 3259 KB )    27 Jan 2012  
SP16130CH4RB: Low IF Receiver Reference Design CAD Files  (ZIP 3372 KB )    27 Jan 2012  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LP5900

  Min   Max Range
Vin  V 2.5 to 5.5V
Vout  V 1.5 to 4.5V
Iout  A ≤ 0.15A
Ambient Temp  °C -40 to 125°C