LP5907 250-mA, low-noise, high-PSRR, low-IQ, ultra-low-dropout voltage regulator with low-IQ & enable | TI.com

LP5907
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
250-mA, low-noise, high-PSRR, low-IQ, ultra-low-dropout voltage regulator with low-IQ & enable

 

Description

The LP5907 is a low-noise LDO that can supply up to 250 mA output current. Designed to meet the requirements of RF and analog circuits, the LP5907 device provides low noise, high PSRR, low quiescent current, and low line or load transient response figures. Using new innovative design techniques, the LP5907 offers class-leading noise performance without a noise bypass capacitor and the ability for remote output capacitor placement.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no separate noise bypass capacitor is required).

This device is available with fixed output voltages from 1.2 V to 4.5 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.

Features

  • Input Voltage Range: 2.2 V to 5.5 V
  • Output Voltage Range: 1.2 V to 4.5 V
  • Stable With 1-µF Ceramic Input and Output Capacitors
  • No Noise Bypass Capacitor Required
  • Remote Output Capacitor Placement
  • Thermal-Overload and Short-Circuit Protection
  • –40°C to 125°C Operating Junction Temperature
  • Low Output Voltage Noise: < 6.5 µVRMS
  • PSRR: 82 dB at 1 kHz
  • Output Voltage Tolerance: ±2%
  • Very Low IQ (Enabled): 12 µA
  • Low Dropout: 120 mV (typical)
  • Create a Custom Design Using the LP5907 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

WEBENCH® Designer LP5907

  Min   Max Range
Vin  V 2.2 to 5.5V
Product Option
Vout  V
Iout  A ≤ 0.25A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP5907 Order now Fixed output     0.25     5.5     2.2     4.5     1.2     1.2
1.5
1.8
1.9
2.2
2.5
2.7
2.75
2.8
2.85
2.9
3
3.1
3.2
3.3
3.7
4
4.5    
DSBGA | 4
DSBGA | 4
DSBGA | 4
SOT-23 | 5
X2SON | 4    
Enable
Output Discharge    
1     -40 to 125     193     6.5     0.12 | 1ku     Catalog     60     2     50     0.012     4DSBGA: 0 mm2: .65 x .65 (DSBGA | 4)
4DSBGA: 0 mm2: .685 x .685 (DSBGA | 4)
4DSBGA: 1 mm2: .88 x .875 (DSBGA | 4)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
4X2SON: 1 mm2: 1 x 1 (X2SON | 4)    
LP5910 Order now Fixed output     0.3     3.3     1.3     1.8     0.9     0.9
1
1.1
1.2
1.8
1.825    
DSBGA | 4
WSON | 6    
Enable
Output Discharge
Reverse Current Protection    
1     -40 to 125     79     12     0.12 | 1ku     Catalog     40     3     120     0.012     4DSBGA: 0 mm2: .7 x .7 (DSBGA | 4)
6WSON: 4 mm2: 2 x 2 (WSON | 6)    
LP5912 Order now Fixed output     0.5     6.5     1.6     3.3     0.9     0.9
1
1.1
1.2
1.5
1.8
2.5
2.8
3
3.3
5    
WSON | 6     Enable
Output Discharge
Power Good
Reverse Current Protection
Soft Start    
1     -40 to 125     71     12     0.35 | 1ku     Catalog     40     3     150     0.03     6WSON: 4 mm2: 2 x 2 (WSON | 6)