LP5907-Q1 Automotive 250-mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator | TI.com

LP5907-Q1 (ACTIVE)

Automotive 250-mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator

 

Sample availability

DBV package is fully released. Production samples are available.  Order now

DQN package is in preview. Preproduction samples are available.  Order now

Description

The LP5907-Q1 is a low-noise LDO that can supply 250 mA of output current. Designed to meet the requirements of RF and analog circuits, the LP5907-Q1 provides low noise, high PSRR, low quiescent current, and low line or load transient response figures. Using new innovative design techniques, the LP5907-Q1 offers class-leading noise performance without a noise bypass capacitor and the ability for remote output capacitor placement.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no separate noise bypass capacitor is required).

This device is available with fixed output voltages from 1.2 V to 4.5 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.



















Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Input Voltage Range: 2.2 V to 5.5 V
  • Output Voltage Range: 1.2 V to 4.5 V
  • Stable with 1-µF Ceramic Input and Output Capacitors
  • No Noise Bypass Capacitor Required
  • Remote Output Capacitor Placement
  • Thermal-Overload and Short-Circuit Protection
  • Output Current: 250 mA
  • Low Output Voltage Noise: < 6.5 µVRMS
  • PSRR: 82 dB at 1 kHz
  • Output Voltage Tolerance: ±2%
  • Virtually Zero IQ (Disabled): < 1 µA
  • Very Low IQ (Enabled): 12 µA
  • Start-up Time: 80 µs
  • Low Dropout: 120 mV (Typical)
  • –40°C to 125°C Junction Temperature Range for Operation

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP5907-Q1 Order now Fixed Output     0.25     5.5     2.2     4.5     1.2     1.2
1.8
2.5
2.8
2.9
3
3.3
3.8
4.5    
SOT-23 | 5
X2SON | 4    
Enable
Output Discharge    
1     -40 to 125     193     6.5     0.17 | 1ku     Automotive     Ceramic     60     3     50     0.012     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
4X2SON: 1 mm2: 1 x 1 (X2SON | 4)    
LP5912-Q1 Order now Fixed Output     0.5     6.5     1.6     3.3     0.9     0.9
1.1
1.2
1.5
1.8
2.8
3
3.3    
WSON | 6     Enable
Output Discharge
Power Good
Reverse Current Protection
Soft Start    
1     -40 to 125     71     12     0.47 | 1ku     Automotive     Ceramic     40     3     150     0.03     See datasheet (WSON)    
TLV702-Q1 Order now Fixed Output     0.3     5.5     2     4.5     1.2     1.2
1.25
1.3
1.5
1.8
2.5
2.7
2.8
2.9
3
3.1
3.2
3.3
3.6
4.5    
SOT-23-THIN | 5
SOT-23 | 5
WSON | 6    
Enable     1     -40 to 125     263     48     0.15 | 1ku     Automotive     Ceramic     51     2     220     0.03     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
See datasheet (WSON)    
TPS735-Q1 Order now Adjustable Output
Fixed Output    
0.5     6.5     2.7     6     1.2     1.2
1.5
1.8
2.5
2.7
3
3.3    
SON | 8     Enable     1     -40 to 125     54     13     0.58 | 1ku     Automotive     Ceramic     26     2     280     0.045