LP5910

ACTIVE

300-mA, low-noise, low-IQ, low-dropout voltage regulator with reverse current protection & enable

Product details

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 3.3 Vin (min) (V) 1.3 Vout (max) (V) 1.8 Vout (min) (V) 0.9 Fixed output options (V) 0.9, 1, 1.1, 1.2, 1.725, 1.8, 1.825 Noise (µVrms) 12 Iq (typ) (mA) 0.012 Thermal resistance θJA (°C/W) 79 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge, Reverse Current Protection Accuracy (%) 3 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 3.3 Vin (min) (V) 1.3 Vout (max) (V) 1.8 Vout (min) (V) 0.9 Fixed output options (V) 0.9, 1, 1.1, 1.2, 1.725, 1.8, 1.825 Noise (µVrms) 12 Iq (typ) (mA) 0.012 Thermal resistance θJA (°C/W) 79 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge, Reverse Current Protection Accuracy (%) 3 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
DSBGA (YKA) 4 0.788544 mm² 0.888 x 0.888 WSON (DRV) 6 4 mm² 2 x 2
  • Input voltage range: 1.3 V to 3.3 V
  • Output voltage range: 0.8 V to 2.3 V
  • Output current: 300 mA
  • PSRR: 75 dB at 1 kHz
  • Output voltage tolerance: ±2%
  • Low dropout: 120 mV (typical)
  • Very low IQ (enabled, no load): 12 µA
  • Low output-voltage noise: 12 µVRMS
  • Stable with ceramic input and output capacitors
  • Thermal overload protection
  • Short-circuit protection
  • Reverse current protection
  • Automatic output discharge for fast turnoff
  • Input voltage range: 1.3 V to 3.3 V
  • Output voltage range: 0.8 V to 2.3 V
  • Output current: 300 mA
  • PSRR: 75 dB at 1 kHz
  • Output voltage tolerance: ±2%
  • Low dropout: 120 mV (typical)
  • Very low IQ (enabled, no load): 12 µA
  • Low output-voltage noise: 12 µVRMS
  • Stable with ceramic input and output capacitors
  • Thermal overload protection
  • Short-circuit protection
  • Reverse current protection
  • Automatic output discharge for fast turnoff

The LP5910 is a low-noise LDO that can supply up to 300 mA of output current. Designed to meet the requirements of RF and analog circuits, this device provides low noise, high PSRR, low quiescent current, and superior line transient and load transient response. Using new innovative design techniques the LP5910 offers class-leading noise performance without a noise bypass capacitor and with the option for remote output capacitor placement.

The device contains a reverse current protection circuit that prevents a reverse current flow through the LDO to the IN pin when the input voltage is lower than the output voltage.

When the Enable (EN) pin is low, and the output is in an OFF state, an automatic output discharge circuit discharges the output capacitance for fast turnoff.

With its low input and low output voltage range the LP5910 is well-suited as a post DC-DC regulator (post BUCK regulator) or for single- or dual-cell applications.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor. A separate noise bypass capacitor is not required.

This device is available with fixed output voltages from 0.8 V to 2.3 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.

The LP5910 is a low-noise LDO that can supply up to 300 mA of output current. Designed to meet the requirements of RF and analog circuits, this device provides low noise, high PSRR, low quiescent current, and superior line transient and load transient response. Using new innovative design techniques the LP5910 offers class-leading noise performance without a noise bypass capacitor and with the option for remote output capacitor placement.

The device contains a reverse current protection circuit that prevents a reverse current flow through the LDO to the IN pin when the input voltage is lower than the output voltage.

When the Enable (EN) pin is low, and the output is in an OFF state, an automatic output discharge circuit discharges the output capacitance for fast turnoff.

With its low input and low output voltage range the LP5910 is well-suited as a post DC-DC regulator (post BUCK regulator) or for single- or dual-cell applications.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor. A separate noise bypass capacitor is not required.

This device is available with fixed output voltages from 0.8 V to 2.3 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.

Download View video with transcript Video

Sample availability

DRV and YKA packages are fully released. Production samples are available.  Order now

YCP package is in preview. Preproduction samples are available (PLP5910-1.2PYCPR).  Order now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A20 ACTIVE 300-mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR 300-mA, low-noise, high PSRR, low-Iq LDO in small size package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LP5910 300-mA Low-Noise, Low-IQ LDO datasheet (Rev. F) PDF | HTML 23 Apr 2021
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note LDOs Thermal Performance in Small SMD Packages 22 Apr 2016
EVM User's guide LP5910DRVEVM User's Guide 25 Sep 2015
EVM User's guide LP5910YKAEVM User's Guide 25 Sep 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5910YKA18EVM — LP5910 YKA-1.8 300-mA low-noise low-IQ LDO linear regulator evaluation module

The Texas Instruments LP5910YKA18EVM evaluation module (EVM) helps designers evaluate the performance of the LP5910, 300mA, Ultra-low-Noise, Low-Dropout Linear Regulator. The EVM is a standalone evaluation module containing one positive voltage low-dropout regulator IC for fixed voltage regulation (...)

User guide: PDF
Not available on TI.com
Simulation model

LP5910 PSpice Transient Model

SNVMBB6.ZIP (52 KB) - PSpice Model
Simulation model

LP5910 Unencrypted PSpice Transient Model

SNVMBB7.ZIP (2 KB) - PSpice Model
Simulation model

LP5910_0P9 PSpice Transient Model (Rev. A)

SNVMAP6A.ZIP (54 KB) - PSpice Model
Simulation model

LP5910_0P9 Unencrypted PSpice Transient Model (Rev. A)

SNVMAP7A.ZIP (2 KB) - PSpice Model
Simulation model

LP5910_1P0 PSpice Transient Model (Rev. A)

SNVMAF4A.ZIP (51 KB) - PSpice Model
Simulation model

LP5910_1P0 Unencrypted PSpice Transient Model (Rev. A)

SNVMAF3A.ZIP (2 KB) - PSpice Model
Simulation model

LP5910_1P1 PSpice Transient Model

SNVMAU6.ZIP (55 KB) - PSpice Model
Simulation model

LP5910_1P1 Unencrypted PSpice Transient Model

SNVMAU5.ZIP (2 KB) - PSpice Model
Simulation model

LP5910_1P2 PSpice Transient Model (Rev. A)

SNVMAE9A.ZIP (51 KB) - PSpice Model
Simulation model

LP5910_1P2 Unencrypted PSpice Transient Model (Rev. A)

SNVMAF0A.ZIP (2 KB) - PSpice Model
Simulation model

LP5910_1P8 PSpice Transient Model (Rev. A)

SNVMAF1A.ZIP (50 KB) - PSpice Model
Simulation model

LP5910_1P8 Unencrypted PSpice Transient Model (Rev. A)

SNVMAF2A.ZIP (2 KB) - PSpice Model
Reference designs

TIDA-010057 — Ultrasound smart probe power supply reference design

Significant technological advancements and high degree of integration in Medical imaging, especially hand-held ultrasound smart probes, are pushing engineers to come up with highly-efficient, noise immune power solutions in a small size. This reference design documents end to end power and data (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00599 — LP5910 and TPS61221 as Power Reference Design for devices Interacting with Ultra-Low Voltage MSP430

The MSP430X09X can operate form ultra-low voltages (ULV) in the range of 0.9V to 1.65V; however most of the devices in the system requires higher voltages. TIDA-00599 provides a solution for those companion devices that requires 1.8V and 3.3V input voltages.

A 3.3V voltage rail is generated from a (...)

Design guide: PDF
Schematic: PDF
Package Pins Download
DSBGA (YKA) 4 View options
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos