LP5912
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
500-mA low-noise low-IQ low-dropout (LDO) linear regulator

500-mA low-noise low-IQ low-dropout (LDO) linear regulator - LP5912
Datasheet
 

Models (22)

Title Category Type Date
LP5912 2P5 PSpice Transient Model PSpice Model ZIP 28 Nov 2018
LP5912 2P5 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Nov 2018
LP5912 1P0 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Nov 2018
LP5912 5P0 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Nov 2018
LP5912 5P0 PSpice Transient Model PSpice Model ZIP 28 Nov 2018
LP5912 1P0 PSpice Transient Model PSpice Model ZIP 28 Nov 2018
LP5912 1P2 PSpice Transient Model PSpice Model ZIP 16 Jan 2017
LP5912 1P2 Unencrypted PSpice Transient Model PSpice Model ZIP 16 Jan 2017
LP5912 3P0 Unencrypted PSpice Transient Model PSpice Model ZIP 16 Jan 2017
LP5912 1P1 PSpice Transient Model PSpice Model ZIP 16 Jan 2017
LP5912 1P1 Unencrypted PSpice Transient Model PSpice Model ZIP 16 Jan 2017
LP5912 3P0 PSpice Transient Model PSpice Model ZIP 16 Jan 2017
LP5912 1P8 Unencrypted PSpice Transient Model PSpice Model ZIP 21 Jan 2016
LP5912 3P3 PSpice Transient Model PSpice Model ZIP 21 Jan 2016
LP5912 3P3 Unencrypted PSpice Transient Model PSpice Model ZIP 21 Jan 2016
LP5912 0P9 PSpice Transient Model PSpice Model ZIP 21 Jan 2016
LP5912 0P9 Unencrypted PSpice Transient Model PSpice Model ZIP 21 Jan 2016
LP5912 2P8 PSpice Transient Model PSpice Model ZIP 21 Jan 2016
LP5912 1P5 Unencrypted PSpice Transient Model PSpice Model ZIP 18 Jan 2016
LP5912 1P5 PSpice Transient Model PSpice Model ZIP 18 Jan 2016
LP5912 1P8_PSpice Transient Model PSpice Model ZIP 18 Jan 2016
LP5912 2P8_Unencrypted PSpice Transient Model PSpice Model ZIP 18 Jan 2016

Design kits & evaluation modules (2)

Name Part# Type
LP5912 1.8-V 500-mA low-noise low-IQ LDO linear regulator evaluation module LP5912DRV18EVM Evaluation Modules & Boards
LP5912 3.3-V 500-mA low-noise low-IQ LDO linear regulator evaluation module LP5912DRV33EVM Evaluation Modules & Boards

Reference designs

High-Accuracy Logarithmic RMS Power Detector Reference Design for WLAN Applications

Dynamic transmit-power control is critical for improving spectral efficiency and reducing adjacent channel interference in wireless local area networks (WLANs). In addition, regulatory agencies worldwide require that transmit power be limited to certain level to reduce interference with other (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer LP5912

  Min   Max Range
Vin  V 1.6 to 6.5V
Product Option
Vout  V
Iout  A ≤ 0.5A
Ambient Temp  °C -40.0 to 125.0°C