LP5951
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
150-mA, low-IQ, low-dropout voltage regulator with enable

 

Design kits & evaluation modules (3)

Name Part# Type
LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module LDC2114EVM Evaluation Modules & Boards
Micropower, 150mA Low-Dropout CMOS Voltage Regulator LP5951MF-2.5EV Evaluation Modules & Boards
Micropower, 150mA Low-Dropout CMOS Voltage Regulator LP5951MF-1.8EV Evaluation Modules & Boards

Reference designs

LDC0851 Event Counting Reference Design

An inductive sensing (LDC)-based event counting design providing a robust and low-cost interface for speed measurement and event counting applications.  The solution doesn't require magnets and reliably operates in environments with dirt, moisture or oil that usually pose challenges for (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LP5951 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.