LP8720

ACTIVE

One Step-Down DC/DC and Five Linear Regulators with I2C Compatible Interface

Product details

Regulated outputs (#) 6 Configurability Software configurable Vin (min) (V) 2.7 Vin (max) (V) 4.5 Vout (min) (V) 0.8 Vout (max) (V) 3.3 Iout (max) (A) 0.4 Features Dynamic voltage scaling, I2C control Step-up DC/DC converter 0 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 5 Iq (typ) (mA) 0.7 Rating Catalog Switching frequency (max) (kHz) 2300 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 0.7 Switching frequency (typ) (kHz) 2000
Regulated outputs (#) 6 Configurability Software configurable Vin (min) (V) 2.7 Vin (max) (V) 4.5 Vout (min) (V) 0.8 Vout (max) (V) 3.3 Iout (max) (A) 0.4 Features Dynamic voltage scaling, I2C control Step-up DC/DC converter 0 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 5 Iq (typ) (mA) 0.7 Rating Catalog Switching frequency (max) (kHz) 2300 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 0.7 Switching frequency (typ) (kHz) 2000
DSBGA (YZR) 20 6.1875 mm² 2.75 x 2.25
  • 5 Low Noise LDO’s for up to 300 mA
  • One High-Efficiency Synchronous Magnetic Buck Regulator, IOUT 400 mA
    • High Efficiency PFM Mode @Low IOUT
    • Auto Mode PFM/PWM Switch
    • Low Inductance 2.2 µH @ 2 MHz Clock
    • Dynamic Voltage Scale Control
  • I2C-Compatible Interface for the Controlling of Internal Registers
  • 20-Bump 2.5 x 2.0 mm DSBGA Package

Key Specifications

  • Programmable Vout from 0.8V to 2.3V on DC-DC
  • Automatic Soft Start on DC-DC
  • 200 mV Typ Dropout Voltage at 300 mA on LDO’s
  • 2% (Typ) Output Voltage Accuracy on LDO’s

All trademarks are the property of their respective owners.

  • 5 Low Noise LDO’s for up to 300 mA
  • One High-Efficiency Synchronous Magnetic Buck Regulator, IOUT 400 mA
    • High Efficiency PFM Mode @Low IOUT
    • Auto Mode PFM/PWM Switch
    • Low Inductance 2.2 µH @ 2 MHz Clock
    • Dynamic Voltage Scale Control
  • I2C-Compatible Interface for the Controlling of Internal Registers
  • 20-Bump 2.5 x 2.0 mm DSBGA Package

Key Specifications

  • Programmable Vout from 0.8V to 2.3V on DC-DC
  • Automatic Soft Start on DC-DC
  • 200 mV Typ Dropout Voltage at 300 mA on LDO’s
  • 2% (Typ) Output Voltage Accuracy on LDO’s

All trademarks are the property of their respective owners.

The LP8720 is a multi-function, programmable Power Management Unit, optimized for sub block power requirement solution. This device integrates one highly efficient 400 mA step-down DC-DC converter with Dynamic Voltage Scale (DVS), five low noise low dropout (LDO) voltage regulators and a 400 KHz I2C-compatible interface to allow a host controller access to the internal control registers of the LP8720. The LP8720 additionally features programmable power-on sequencing.

LDO regulators provide high PSRR and low noise ideally suited for supplying power to both analog and digital loads. The package will be the smallest 2.5 mm x 2.0 mm DSBGA 20-bump package.

The LP8720 is a multi-function, programmable Power Management Unit, optimized for sub block power requirement solution. This device integrates one highly efficient 400 mA step-down DC-DC converter with Dynamic Voltage Scale (DVS), five low noise low dropout (LDO) voltage regulators and a 400 KHz I2C-compatible interface to allow a host controller access to the internal control registers of the LP8720. The LP8720 additionally features programmable power-on sequencing.

LDO regulators provide high PSRR and low noise ideally suited for supplying power to both analog and digital loads. The package will be the smallest 2.5 mm x 2.0 mm DSBGA 20-bump package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet One Step-Down DC/DC and Five Linear Regulators with I2C Compatible Interface datasheet (Rev. B) 03 May 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LP8720SW-LINUX — Linux Driver for LP8720

The Linux driver supports the LP8720/5 PMIC. The Linux driver supports communication through the I2C bus and interfaces with the regulator sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lp8720
  • lp8725

 

Linux Source Files

The files (...)

Package Pins Download
DSBGA (YZR) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos