LP8725

ACTIVE

Power Management IC (PMIC)for Application/Multimedia Processors and Sub-Systems

Product details

Regulated outputs (#) 9 Configurability Software configurable Vin (min) (V) 2.6 Vin (max) (V) 4.5 Vout (min) (V) 0.8 Vout (max) (V) 3.3 Iout (max) (A) 0.8 Features I2C control, Thermal shutdown Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 7 Iq (typ) (mA) 0.02 Rating Catalog Switching frequency (max) (kHz) 4000 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 3.3 Switching frequency (typ) (kHz) 4000 Product type Processor and FPGA
Regulated outputs (#) 9 Configurability Software configurable Vin (min) (V) 2.6 Vin (max) (V) 4.5 Vout (min) (V) 0.8 Vout (max) (V) 3.3 Iout (max) (A) 0.8 Features I2C control, Thermal shutdown Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 7 Iq (typ) (mA) 0.02 Rating Catalog Switching frequency (max) (kHz) 4000 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 3.3 Switching frequency (typ) (kHz) 4000 Product type Processor and FPGA
DSBGA (YZR) 30 8.9375 mm² 3.25 x 2.75
  • Two High-Efficiency Step-Down DC-DC Converters,
    IOUT = 600 mA, With a 4-MHz Switching
    Frequency Using Small 1-µH Inductors, With
    Options up to 800 mA
  • Three Digital LDOs for up to 300-mA Load Current Each
  • Two Low-Noise Analog 300-mA LDOs
  • Two Low-Input Low-Output Regulators,
    IOUT = 300 mA
  • I2C-Compatible Interface for
    Control of Internal Registers
  • Adjustable Startup Sequence Through
    Serial Interface or Configuration
  • Thermal Shutdown Protection
  • Two High-Efficiency Step-Down DC-DC Converters,
    IOUT = 600 mA, With a 4-MHz Switching
    Frequency Using Small 1-µH Inductors, With
    Options up to 800 mA
  • Three Digital LDOs for up to 300-mA Load Current Each
  • Two Low-Noise Analog 300-mA LDOs
  • Two Low-Input Low-Output Regulators,
    IOUT = 300 mA
  • I2C-Compatible Interface for
    Control of Internal Registers
  • Adjustable Startup Sequence Through
    Serial Interface or Configuration
  • Thermal Shutdown Protection

This device is a multi-function programmable Power Management Unit (PMU), optimized for sub block power solutions. This device integrates two highly efficient 600-mA step-down DC-DC converters configurable up to 800-mA load with Dynamic Voltage Scaling (DVS) via the serial interface, two low-noise analog LDOs, three digital LDOs for up to 300 mA load current each, two Low-Input Low-Output (LILO) regulators, and an I2C-compatible serial interface to allow a host controller access to the internal control registers. The device also features programmable power-on sequencing. LDO regulators provide high PSRR and low noise ideally suited for supplying power to both analog and digital loads.

The device can be configured either as a Sub_PMU for modules (for example, camera or multimedia modules) or as a stand-alone PMU that powers the processor itself.

This device is a multi-function programmable Power Management Unit (PMU), optimized for sub block power solutions. This device integrates two highly efficient 600-mA step-down DC-DC converters configurable up to 800-mA load with Dynamic Voltage Scaling (DVS) via the serial interface, two low-noise analog LDOs, three digital LDOs for up to 300 mA load current each, two Low-Input Low-Output (LILO) regulators, and an I2C-compatible serial interface to allow a host controller access to the internal control registers. The device also features programmable power-on sequencing. LDO regulators provide high PSRR and low noise ideally suited for supplying power to both analog and digital loads.

The device can be configured either as a Sub_PMU for modules (for example, camera or multimedia modules) or as a stand-alone PMU that powers the processor itself.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP8725 Pwr Mgmt Unit for App/Multimedia Processors & Sub-Systems datasheet (Rev. G) 16 May 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LP8720SW-LINUX — Linux Driver for LP8720

The Linux driver supports the LP8720/5 PMIC. The Linux driver supports communication through the I2C bus and interfaces with the regulator sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lp8720
  • lp8725

 

Linux Source Files

The files (...)

Package Pins Download
DSBGA (YZR) 30 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos