Home Interface USB ICs USB redrivers & multiplexers

LP8727

ACTIVE

Micro - Mini USB Interface with Integrated 28V Linear Charger

Product details

USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 7 Supply voltage (min) (V) 2.5 Ron (typ) (mΩ) 2500 Input/output voltage (min) (V) -2 Input/output voltage (max) (V) 7 Configuration 3:1 Features Audio Switch (Negative Rail Capability), BCv1.1 Charger Detection, I2C interface, Integrated LDO, Over-Voltage Tolerance (OVT), Standby Mode, Thermal Regulation and Shutdown, UART, USB 2.0, Undervoltage Lock Out (UVLO) Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 400 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 480
USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 7 Supply voltage (min) (V) 2.5 Ron (typ) (mΩ) 2500 Input/output voltage (min) (V) -2 Input/output voltage (max) (V) 7 Configuration 3:1 Features Audio Switch (Negative Rail Capability), BCv1.1 Charger Detection, I2C interface, Integrated LDO, Over-Voltage Tolerance (OVT), Standby Mode, Thermal Regulation and Shutdown, UART, USB 2.0, Undervoltage Lock Out (UVLO) Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 400 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 480
DSBGA (YFQ) 25 4.84 mm² 2.2 x 2.2
  • USB Multiplexing Switches
    • High-Speed USB on USB and UART Inputs
    • Negative Voltage Rail on Audio Inputs
    • Internal LDO for ID Detection and MIC Bias
    • Compatible with USB Charging Specification Rev. 1.1
    • DSS Input for Default Switch Connection
    • Low-Power MIC Standby Mode
  • Linear Charge with Single Input
    • 28 OVP on VBUS Input
    • High-Current Mode for Production Test
    • Thermal Regulation
  • Over-Voltage Protected LDO for USB Transceivers and PMU Wakeup
  • UVLO (Undervoltage Lock Out)
  • Interrupt Request to Reduce SW Polling
    • USB / ID Detection
    • SEND / END Button Detection
    • Mic Removal
    • OVLO / UVLO on VBUS
    • Charger Status
  • Thermal Shutdown Protection
  • I2C-compatible Serial Interface
  • 25-Bump 0.4 mm Pitch Thin DSBGA Package

All trademarks are the property of their respective owners.

  • USB Multiplexing Switches
    • High-Speed USB on USB and UART Inputs
    • Negative Voltage Rail on Audio Inputs
    • Internal LDO for ID Detection and MIC Bias
    • Compatible with USB Charging Specification Rev. 1.1
    • DSS Input for Default Switch Connection
    • Low-Power MIC Standby Mode
  • Linear Charge with Single Input
    • 28 OVP on VBUS Input
    • High-Current Mode for Production Test
    • Thermal Regulation
  • Over-Voltage Protected LDO for USB Transceivers and PMU Wakeup
  • UVLO (Undervoltage Lock Out)
  • Interrupt Request to Reduce SW Polling
    • USB / ID Detection
    • SEND / END Button Detection
    • Mic Removal
    • OVLO / UVLO on VBUS
    • Charger Status
  • Thermal Shutdown Protection
  • I2C-compatible Serial Interface
  • 25-Bump 0.4 mm Pitch Thin DSBGA Package

All trademarks are the property of their respective owners.

The LP8727 is designed to provide automatic multiplexing switches between Micro/Mini USB connector and USB, UART and Audio paths in cellular phone applications. It also contains a single-input Li-Ion battery charger and an overvoltage-protected LDO. Programming is handled via an I2C-compatible Serial Interface allowing control of charger, multiplexing switches, and reading status information of the device.

The multiplexing switches on USB and UART support high-speed USB, and Audio inputs can be driven to negative voltage rail. The LP8727 is compatible with USB charging specifications rev 1.1 from USB IF.

The Li-Ion charger requires few external components and integrates the power FET. Charging is thermally regulated to obtain the most efficient charging rate for a given ambient temperature. It has Overvoltage Protection (OVP) circuit at the charger input protects the PMU from input voltages up to +28V, eliminating the need for any external protection circuitry.

An overvoltage-protected LDO which can supply up to 50 mA is designed for powering up a low-voltage USB transceiver or waking up a PMU (Power Management Unit) when an external power source (either USB VBUS or wall adapter) is connected to the USB connector.

The LP8727 PMU is available in 25-bump 0.4 mm pitch thin DSBGA package (2.015 mm x 2.015 mm).

The LP8727 is designed to provide automatic multiplexing switches between Micro/Mini USB connector and USB, UART and Audio paths in cellular phone applications. It also contains a single-input Li-Ion battery charger and an overvoltage-protected LDO. Programming is handled via an I2C-compatible Serial Interface allowing control of charger, multiplexing switches, and reading status information of the device.

The multiplexing switches on USB and UART support high-speed USB, and Audio inputs can be driven to negative voltage rail. The LP8727 is compatible with USB charging specifications rev 1.1 from USB IF.

The Li-Ion charger requires few external components and integrates the power FET. Charging is thermally regulated to obtain the most efficient charging rate for a given ambient temperature. It has Overvoltage Protection (OVP) circuit at the charger input protects the PMU from input voltages up to +28V, eliminating the need for any external protection circuitry.

An overvoltage-protected LDO which can supply up to 50 mA is designed for powering up a low-voltage USB transceiver or waking up a PMU (Power Management Unit) when an external power source (either USB VBUS or wall adapter) is connected to the USB connector.

The LP8727 PMU is available in 25-bump 0.4 mm pitch thin DSBGA package (2.015 mm x 2.015 mm).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP8727 Micro/Mini USB Interface with Integrated 28V Charger datasheet (Rev. A) 03 May 2013
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LP8727SW-LINUX — Linux driver for LP8727

The Linux driver supports the LP8727 USB interface with integrated 28-V linear charger. The Linux driver supports communication through the I2C bus and interfaces with the power-supply subsystem.

 

Linux mainline status

Available in Linux Mainline: Yes
Available through git.ti.com: N/A

Supported (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DSBGA (YFQ) 25 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos