LP87322E-Q1

ACTIVE

Automotive dual 2-A buck converters & dual linear regulators for TDA3x processors for DDR3L

Product details

Regulated outputs (#) 4 Configurability Software configurable Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 3.36 Iout (max) (A) 2 Features Enable pin, I2C control, Power good, Power sequencing, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO adjustable Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 0.009 Rating Automotive Switching frequency (max) (kHz) 2200 Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name Jacinto TDA3x Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
Regulated outputs (#) 4 Configurability Software configurable Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 3.36 Iout (max) (A) 2 Features Enable pin, I2C control, Power good, Power sequencing, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO adjustable Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 0.009 Rating Automotive Switching frequency (max) (kHz) 2200 Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name Jacinto TDA3x Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
VQFN (RHD) 28 25 mm² 5 x 5
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LP87322x-Q1 Dual Buck Converters and Dual Linear Regulators datasheet (Rev. A) 04 Jun 2021
Application brief The Benefits of FlexPower PMIC Devices (Rev. B) PDF | HTML 23 Nov 2020
User guide LP8733-Q1 and LP8732-Q1 User’s Guide to Power DRA78x, and TDA3x (Rev. C) 20 Nov 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LP87322-Q1 PSpice Transient Model (Rev. A)

SNVMB17A.ZIP (213 KB) - PSpice Model
Calculation tool

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

The PMIC Efficiency Estimator Tool (PEET GUI) is a graphical user interface used to easily evaluate PMIC DC/DC regulator efficiency relative to your design conditions. The PEET GUI can be used to configure each DC/DC regulator separately and provides real-time efficiency and power dissipation data (...)
Package Pins Download
VQFN (RHD) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos