LP87524B-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs

 

Models (2)

Title Category Type Date
LP87524B-Q1 SIMPLIS Transient SIMPLIS Model ZIP 15 Nov 2017
LP87524B PSpice Transient Model PSpice Model ZIP 24 Apr 2017

Reference designs

Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave Radar Sensor

This reference design demonstrates how our single-chip millimeter-wave (mmWave) technology can be used for robust, long-range sensing in traffic monitoring and other applications. The reference design can use the  IWR1642BOOST evaluation module (EVM) or the IWR1843BOOST evaluation module (EVM (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.