LP8758-E0
- Fully Integrated Quad Buck, up to 4-A Programmable Maximum Output Current Per Buck
- Auto PWM-PFM and Forced-PWM Operations
- Programmable Output Voltage Slew Rate From 30 mV/µs to 0.5 mV/µs
- Input Voltage Range: 2.5 V to 5.5 V
- VOUT Range: 0.5 V to 3.36 V with DVS
- Programmable Start-Up and Shutdown Sequencing With Enable Signal
- I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz),
Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes - Interrupt Function with Programmable Masking
- Load Current Measurement
- Output Short-Circuit and Overload Protection
- Spread-Spectrum Mode for EMI Reduction
- The Four Buck Cores Operate 90° out of Phase Thereby Reducing Input Ripple Current
- Overtemperature Warning and Protection
- Undervoltage Lockout (UVLO)
The LP8758-E0 device is designed to meet power management requirements for low-power processors in mobile phones, network cards, and similar applications. The device contains four step-down DC-DC converter cores, providing four output voltage rails. The device is controlled by an I2C-compatible serial interface.
The automatic PWM-PFM (AUTO mode) operation maximizes efficiency over a wide output-current range.
The LP8758-E0 supports programmable start-up and shutdown sequencing synchronized to hardware Enable input signal.
The protection features include short-circuit protection, current limits, input supply UVLO, and temperature warning and shutdown functions. Several error flags are provided for status information of the device. In addition, the LP8758-E0 device supports load current measurement without the addition of external current sense resistors. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the inrush current.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Four-Output Synchronous Step-Down DC-DC Converter. datasheet (Rev. B) | 05 Mar 2018 | |
User guide | LP8758 Quick Sample Module User Guide | PDF | HTML | 25 Aug 2022 | |
EVM User's guide | Using the LP8758-E0EVM Evaluation Module | 10 Dec 2015 | ||
Technical article | Powering your small-form-factor server line card | PDF | HTML | 04 Dec 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LP8758-E0EVM — LP8758-E0 Four Output Step-Down DC-DC Regulator Evaluation Module
The LP8758-E0EVM customer evaluation module demonstrates the LP8758-E0 device from Texas Instruments. The LP8758-E0 is designed to meet the power management requirements for low-power processors in mobile phones, network cards, and similar applications. The device contains four step-down DC-DC (...)
SNVC186 — LP8758EVM Qt Source
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
LP8758-E0 LOAD TRANSIENT TINA-TI Transient Reference Design
LP8758-E0 STARTUP TINA-TI Transient Reference Design
PEET-GUI — PMIC Efficiency Estimator Tool (PEET)
TIDA-00596 — Small Solution Size Multi Rail Reference Design for Server Line Card
TIDA-00719 — Highly Integrated Power Reference Design for SSD
Package | Pins | Download |
---|---|---|
DSBGA (YFF) | 35 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.