LPV531
(ACTIVE) Programmable Micropower CMOS Input, Rail-to-Rail Output Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • AC Coupled Circuits
  • Portable Instrumentation
  • Active Filters


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor LPV531MK ACTIVE -40 to 85 0.54 | 1ku SOT (DDC) | 6 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LPV531MK/NOPB ACTIVE -40 to 85 0.45 | 1ku SOT (DDC) | 6 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LPV531MKX ACTIVE -40 to 85 0.54 | 1ku SOT (DDC) | 6 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LPV531MKX/NOPB ACTIVE -40 to 85 0.45 | 1ku SOT (DDC) | 6 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LPV521   Nanopower, 1.8V, RRIO, CMOS Input, Operational Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    Low Power, Operates Down To 1.6V  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 976 19 Mar 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 99 26 Apr 2013 584

White Papers (1)

Title Type Size (KB) Date Views
PDF 382 01 Jun 2006 1,411

Tools & Software

Design Kits & Evaluation Modules (2)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development Tools (9)

Name Part# Type
Automatic Resistor/Capacitor Calculator for Passive Filters RC-FILTER-CALC Calculation Tools
Decibel Calculator DECIBEL-CALC Calculation Tools
Frequency/Wavelength Calculator FREQ-WAVE-CALC Calculation Tools
Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Tools
Op Amp Gain Stage Calculator GAIN-STAGE-CALC Calculation Tools
Resistor Calculator for Op Amp Gain and Zero Shift RESISTOR-CALC Calculation Tools
Active Filter Design Application FILTERPRO Circuit Design & Simulation
Analog Filter Design FILTER-DESIGNER Circuit Design & Simulation
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here