LPV812 Dual Channel 425nA Precision Nanopower Operational Amplifiers | TI.com

LPV812 (ACTIVE)

Dual Channel 425nA Precision Nanopower Operational Amplifiers

 

Description

The LPV811 (single) and LPV812 (dual) are a ultra-low-power precision operational amplifier family for “Always ON” sensing applications in battery powered wireless and low power wired equipment. With 8 kHz of bandwidth from 425 nA of quiescent current and a trimmed offset voltage to under 300µV, the LPV81x amplifiers provide the required precision while minimizing power consumption in equipment such as gas detectors and portable electronic devices where operational battery-life is critical.

In addition to being ultra-low-power, the LPV81x amplifiers have CMOS input stages with fempto-amp bias currents for impedance source applications. The LPV81x amplifiers also feature a negative-rail sensing input stage and a rail-to-rail output stage that swings within millivolts of the rails, maintaining the widest dynamic range possible. EMI protection is designed into the LPV81x in order to reduce system sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters, and tag readers.

Features

  • Nanopower Supply Current: 425 nA/channel
  • Offset Voltage: 300 µV (max)
  • TcVos: 1 µV/°C
  • Gain-Bandwidth: 8 kHz
  • Unity-Gain Stable
  • Low Input Bias Current : 100 fA
  • Wide Supply Range: 1.6 V to 5.5 V
  • Rail-to-Rail Output
  • No Output Reversals
  • EMI Protection
  • Temperature Range: –40°C to 125°C
  • Industry Standard Packages:
    • Single in 5-pin SOT-23
    • Dual in 8-pin VSSOP

Parametrics

Compare all products in Precision op amps (Vos<1mV) Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Offset drift (Typ) (uV/C) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) CMRR (Typ) (dB) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Output current (Typ) (mA) Features Architecture
LPV812 Order now 2     1.6     5.5     0.008     0.0017     In to V-
Out    
0.3     1     0.000425     420     98     Catalog     -40 to 125     VSSOP | 8     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     4.7     EMI Hardened     CMOS