LPV821 650nA, Precision Zero-Drift Nanopower Amplifier | TI.com

LPV821
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
650nA, Precision Zero-Drift Nanopower Amplifier

 

Description

The LPV821 is a single-channel, nanopower, zero-drift operational amplifier for “Always ON” sensing applications in wireless and wired equipment where low input offset is required. With the combination of low initial offset, low offset drift, and 8 kHz of bandwidth from 650 nA of quiescent current, the LPV821 is the industry’s lowest power zero-drift amplifier that can be used for end equipment that monitor current consumption, temperature, gas, or strain gauges.

The LPV821 zero-drift operational amplifier uses a proprietary auto-calibration technique to simultaneously provide low offset voltage (10 µV, maximum) and minimal drift over time and temperature. In addition to having low offset and ultra-low quiescent current, the LPV821 amplifier has pico-amp bias currents which reduce errors commonly introduced in applications monitoring sensors with high output impedance and amplifier configurations with megaohm feedback resistors.

The LPV821 amplifier also features an input stage with rail-to-rail input common mode range and an output stage that swings within 12 mV of the rails, maintaining the widest dynamic range possible. The device is EMI hardened to reduce system sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters, and tag readers.

The LPV821 zero-drift amplifier operates with a single supply voltage as low as 1.7V, ensuring continuous performance in low battery situations over the extended temperature range of -40ºC to 125ºC. The LPV821 (single) is available in industry standard 5-pin SOT-23.

 

Features

  • Quiescent Current: 650 nA
  • Low Offset Voltage: ±10 µV (Maximum)
  • Offset Voltage Drift: ±0.096 µV/°C (Maximum)
  • 0.1-Hz to 10-Hz Noise: 3.9 µVPP
  • Input Bias Current: ±7 pA
  • Gain Bandwidth: 8 kHz
  • Supply Voltage: 1.7 V to 3.6 V
  • Rail-to-Rail Input/Output
  • Industry Standard Package
    • Single in 5-pin SOT-23
  • EMI Hardened

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision op amps (Vos<1mV) Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Offset drift (Typ) (uV/C) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) CMRR (Typ) (dB) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Input bias current (Max) (pA) Output current (Typ) (mA) Features Architecture
LPV821 Order now 1     1.7     3.6     0.008     0.0033     In
Out    
0.01     0.02     0.00065     215     125     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)       21     Zero Drift
EMI Hardened    
CMOS    
LPV811 Order now 1     1.6     5.5     0.008     0.0017     In to V-
Out    
0.37     1     0.00045     420     95     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)       4.7     EMI Hardened     CMOS    
OPA2369 Order now 2     1.8     5.5     0.012     0.005     In
Out    
0.75     0.4     0.0007     290     114     Catalog     -40 to 85     SOT-23 | 8
VSSOP | 8    
8SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
50     10     EMI Hardened
Zero Crossover    
CMOS    
OPA369 Order now 1     1.8     5.5     0.012     0.005     In
Out    
0.75     0.4     0.0008     290     114     Catalog     -40 to 85     SC70 | 5     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)     50     10     EMI Hardened
Zero Crossover    
 
TLV6003 Order now 1     2.5     16     0.0055