SLOS018I May   1988  – July 2016 LT1013 , LT1013AM , LT1013D , LT1013M

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: LT1013C, ±15 V
    6. 6.6  Electrical Characteristics: LT1013C, 5 V
    7. 6.7  Electrical Characteristics: LT1013D, ±15 V
    8. 6.8  Electrical Characteristics: LT1013D, 5 V
    9. 6.9  Electrical Characteristics: LT1013DI, ±15 V
    10. 6.10 Electrical Characteristics: LT1013DI, 5 V
    11. 6.11 Electrical Characteristics: LT1013M, ±15 V
    12. 6.12 Electrical Characteristics: LT1013M, 5 V
    13. 6.13 Electrical Characteristics: LT1013AM, ±15 V
    14. 6.14 Electrical Characteristics: LT1013AM, 5 V
    15. 6.15 Electrical Characteristics: LT1013DM, ±15 V
    16. 6.16 Electrical Characteristics: LT1013DM, 5 V
    17. 6.17 Operating Characteristics
    18. 6.18 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Resistors
      2. 7.3.2 Output Stage
      3. 7.3.3 Low-Supply Operation
      4. 7.3.4 Output Phase Reversal Protection
        1. 7.3.4.1 Comparator Applications
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Developmental Support
    2. 11.2 Related Links
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Single-Supply Operation
    • Input Voltage Range Extends to Ground
    • Output Swings to Ground While Sinking Current
  • Phase Reversal Protection
  • Input Offset Voltage
    • 150 µV Maximum at 25°C for LT1013AM
  • Offset-Voltage Temperature Coefficient
    • 2 µV/°C Maximum for LT1013AM
  • Input Offset Current
    • 0.8 nA Maximum at 25°C for LT1013AM
  • High Gain
    • 1.5 V/µV Minimum (RL = 2 kΩ) for LT1013AM
    • 0.8 V/µV Minimum (RL = 600 kΩ) for LT1013AM
  • Low Supply Current
    • 0.5 mA Maximum at TA = 25°C for LT1013AM
  • Low Peak-to-Peak Noise Voltage
    • 0.55 µV Typical
  • Low Current Noise
    • 0.07 pA/√Hz Typical
  • For Die Only Option, See LT1013-DIE

2 Applications

  • Thermocouple Amplifiers
  • Low-Side Current Measurement
  • Instrumentation Amplifiers

3 Description

The LT1013x devices are dual precision operational amplifiers, featuring high gain, low supply current, low noise, and low-offset-voltage temperature coefficient.

The LT1013x devices can be operated from a single 5-V power supply; the common-mode input voltage range includes ground, and the output can also swing to within a few millivolts of ground. Crossover distortion is eliminated. The LT1013x can be operated with both dual ± 15-V and single 5-V supplies.

The LT1013C and LT1013D are characterized for operation from 0°C to 70°C. The LT1013DI is characterized for operation from −40°C to 105°C. The LT1013M, LT1013AM, and LT1013DM are characterized for operation over the full military temperature range of −55°C to 125°C.

Device Information(1)

PART NUMBER PACKAGE (PINS) BODY SIZE (NOM)
LT1013D
LT1013DD
SOIC (8) 4.90 mm × 3.91 mm
LT1013P
LT1013DP
PDIP (8) 9.81 mm × 6.35 mm
LT1013MFK
LT1013AMFK
LCCC (20) 8.89 mm × 8.89 mm
LT1013MJG
LT1013AMJG
CDIP (8) 9.60 mm × 6.67 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Symbol (Each Amplifier)

LT1013 LT1013D LT1013M LT1013AM sym_cls799.gif