MAX3221
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver

 

Design kits & evaluation modules (5)

Name Part# Type
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards
DM388 DaVinci Digital Media Processor Evaluation Module TMDXEVM388 Evaluation Modules & Boards
TMS320DM36x Evaluation Module TMDXEVM368 Evaluation Modules & Boards

Reference designs

AC-mains LED Lighting with DALI DMX512 & Power Line Communications Reference Design

Ideal for outdoor, entertainment, and industrial lighting applications, this LED Lighting design provides high power and high efficiency illumination with built-in communications networking. The lighting unit consists of a 250W universal AC-input LED driver power supply and a demonstrational (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
MAX3221 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.