MAX3232E 3-V to 5.5-V multichannel RS-232 line driver and receiver with ±15-kV IEC ESD protection | TI.com

MAX3232E (ACTIVE)

3-V to 5.5-V multichannel RS-232 line driver and receiver with ±15-kV IEC ESD protection

 

Recommended alternative parts

  • TRS3232E  - The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Description

The MAX3232E device consists of two line drivers, two-line receivers, and a dual charge-pump circuit with ±15-kV IEC ESD protection pin to pin (serial-port connection pins, including GND).

The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 250 kbit/s and a maximum of 30-V/µs driver output slew rate.

Features

  • ESD Protection for RS-232 Bus Pins
    • ±15 kV (HBM)
    • ±8 kV (IEC61000-4-2, Contact Discharge)
    • ±15 kV (IEC61000-4-2, Air-Gap Discharge)
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU V.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 250 kbit/s
  • Two Drivers and Two Receivers
  • Low Supply Current: 300 µA (Typical)
  • External Capacitors: 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Pin Compatible to Alternative High-Speed Devices (1 Mbit/s)
    • SN65C3232E (–40°C to +85°C)
    • SN75C3232E (0°C to 70°C)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in RS-232 Email Download to Excel
Part number Order Drivers per package Receivers per package Logic voltage (Min) (V) Data rate (Max) (kbps) Main supply voltage (Nom) (V) ESD HBM (kV) Rating Operating temperature range (C) Package Group
MAX3232E Order now 2     2     3.3     250     3.3
5    
15     Catalog     -40 to 85
0 to 70    
SOIC | 16
SOIC | 16
SSOP | 16
TSSOP | 16    
MAX3232E-Q1 Order now 2     2     3.3     250     3.3
5    
15     Automotive     -40 to 85     TSSOP | 16