MCP6291 10-MHz, Low-noise, RRIO operational amplifier | TI.com

MCP6291 (ACTIVE) 10-MHz, Low-noise, RRIO operational amplifier

 

Description

The MCP6291 (single), MCP6292 (dual), and MCP6294 (quad) devices comprise a family of general-purpose, low-power operational amplifiers. Features such as rail-to-rail input and output swings, low quiescent current (600-µA/ch typical) combined with a wide bandwidth of 10 MHz, and low noise (8.7 nV/√Hz at 10 kHz) make this family attractive for a variety of applications that require a balance between cost and performance. The low input bias current enables the family to be used in applications with high-source impedances.

The robust design of the MCP629x provides ease-of-use to the circuit designer: a unity-gain stable, integrated RFI and EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).

The MCP629x family operates over the extended temperature range of –40°C to 125°C. The family has a power supply range of 2.4 V to 5.5 V.


Features

  • Gain Bandwidth Product: 10-MHz Typical
  • Operating Supply Voltage: 2.4 V to 5.5 V
  • Rail-to-Rail Input/Output
  • Low Input Bias Current: 1 pA
  • Low Quiescent Current: 0.6 mA
  • Input Voltage Noise: 8.7 nV/√Hz at f = 10 kHz
  • Internal RF and EMI Filter
  • Extended Temperature Range: –40°C to 125°C
  • Unity-Gain Stable
  • Easier to Stabilize With Higher Capacitive Load Due to Resistive Open-Loop Output Impedance

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
MCP6291 Order now 1     2.4     5.5     10     6.5     In
Out    
3     0.6     8.7     Catalog     -40 to 125     SC70 | 5
SOT-23 | 5    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
1.1     EMI Hardened     103       CMOS    
LM321LV Order now 1     2.7     5.5     1     1.5     In to V-     3     0.09     40     Catalog     -40 to 125     SC70 | 5
SOT-23 | 5    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
4     Cost Optimized
EMI Hardened
Standard Amps    
  40     CMOS    
TLV171 Order now 1     2.7     36     3     1.5     In to V-
Out    
2.7     0.525     16     Catalog     -40 to 125     SOIC | 8
SOT-23 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
1     Cost Optimized
EMI Hardened
High Cload Drive    
105     30     CMOS    
TLV316 Order now 1     1.8     5.5     10     6     In
Out    
3     0.4     12     Catalog     -40 to 125     SC70 | 5
SOT-23 | 5    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
2     Cost Optimized
EMI Hardened
Small Size    
90     50     CMOS    
TLV6741 Order now 1     2.25     5.5     10     4.75     Out     1     0.85     5